Extech MO290

Pinless Moisture Psychrometer + IR

Product Variations

The Extech MO290 combines a pin/pinless moisture meter with a built-in infrared thermometer, allowing you to measure temperature, humidity, dew point, vapor pressure, and much more. Comes complete with pin moisture probe, 9-Volt battery, and case.

8-in-1 Meter with Built-in IR Thermometer
Test for moisture using built-in pins or using the sensor, to a depth of 25 mm (~1 in)
The audible alert beeps faster as moisture levels increase; display icons indicate low, medium, or high moisture content
Compact and efficient, with a built-in battery level check and measurement verification test

Specifications

General
Dew Point MO290-NISTL_S: -22 to 199 °F (-30 to 100 °C)
MO290_S: -22 to 199 °F (-30 to 100 °C)
Distance to Target Ratio 8:1
Emissivity 0.95 fixed
Measurement Depth up to 0.75" (19mm)
Relative Humidity 0 to 100%
Relative Humidity Basic Accuracy MO290-NISTL_S: ±3%
MO290_S: ±3%
Relative Moisture Content Max Resolution [Pinless] 0.1
Relative Moisture Content [Pinless] 6 to 99.9
Sensor Type Replaceable threaded contact pins, non-penetrating electromagnetic sensor pad
Temperature [Air] MO290-NISTL_S: -20 to 170 °F (-29 to 77 °C)
MO290_S: -20 to 170 °F (-29 to 77 °C)
Temperature [Air] Basic Accuracy MO290-NISTL_S: ±3.6°F (2.0°C)
MO290_S: ±3.6°F (2.0°C)
Temperature [Air] Max Resolution MO290-NISTL_S: 0.1°F/°C
MO290_S: 0.1°F/°C
Temperature [IR] Basic Accuracy MO290-NISTL_S: -4 to 392 °F (-20 to 200 °C)
MO290_S: -4 to 392 °F (-20 to 200 °C)
Temperature [IR] Max Resolution MO290-NISTL_S: ±3.5% or ±9°F(4.5°C) whichever greater
MO290_S: ±3.5% or ±9°F(4.5°C) whichever greater
Temperature [RTD] MO290-NISTL_S: 0.1°F/°C
MO290_S: 0.1°F/°C
Vapor Pressure 0 to 20.0kPA
Water Vapor 0 to 999gpp (0 to 160g/kg)
WME Moisture Content Basic Accuracy [Pin] MO290-NISTL_S: ±5%
MO290_S: ±5%
WME Moisture Content Max Resolution [Pin] 0.1
WME Moisture Content [Pin] 0 to 99.9%
Additional Details
Certifications MO290-NISTL_S: CE, NIST (limited to certain functions)
MO290_S: CE
Dimensions 6.5 × 2.8 × 1.5" (165 × 70 × 38)
Power 1 × 9V battery
Warranty 2 years
Weight 7.4oz (210g)

Resources & Support

Certification

Extech MO290 Declaration of Conformity

Datasheet

Extech MO290 Datasheet

User Manual

Extech MO290 User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart