Flir MR160

IGM™ Moisture Meter

Featuring Infrared Guided Measurement (IGM), the MR160 helps you quickly target moisture issues, visually guiding you to the spot where you can confidently take measurements and analyze readings. An integrated pinless sensor and an external pin probe provide the flexibility to take either intrusive or non-intrusive measurements. The MR160 can serve as your go-to troubleshooting tool right out of the box — or as the perfect complement to any high resolution thermal camera you already own.

Knowing where to look is half the battle
Easily investigate insulation and moisture issues using MR160's pinless technology or external pin probe for both non-destructive and contact measurements.
Use the built-in thermal imager to locate areas of moisture. Verify the moisture level using pin and pinless moisture measurement.
Rugged design, small form factor, and internal rechargeable battery for convenience to carry with you

Specifications

Highlighted
Thermal Image Resolution 4800 pixels (80 × 60)
Pin Moisture Groups 9 material groups
Imaging & Optical
Field of View [W x H] 51° × 38°
Image Display Color moisture alert
Laser Orientation Single laser pointer to center of thermal image
Minimum Focus Distance 10cm (4")
Spectral Response 8–14µm
Thermal Image Resolution 4800 pixels (80 × 60)
Thermal Imaging Detector FLIR Lepton® microbolometer
Measurement & Analysis
Image Calibration Automatic
Image Frame Rate 9 Hz
Measurement Resolution 0.1
Pin Moisture Groups 9 material groups
Pin Moisture via Ext Probe Range [Accuracy] 0–100% WME (± 5%)
Pinless Measurement Depth 0.75" (19mm) Max
Pinless Moisture Range 0–100 relative measurement
Response Time Pin Mode 750ms
Response Time Pinless 100ms
Thermal Sensitivity <0.15°C
Communication & Data Storage
Saved Image File format BMP with measurement values overlaid
Stored Image Capacity 9999 images
Power
Battery 3.7 V, 3000 mAh Li-ion rechargeable via micro USB
Battery power-Typical Usage 4 work weeks
Battery power\Cont Run Time 18 hours max
Power Requirements Integrated rechargable battery
General
Dimensions (H x W x L) QVGA (320 x 240 pixel) 2.3" 64k color TFT
Packaging Size 12.1 cm x 14 cm x 33.1 cm
Environmental & Certifications
Agency Approvals FCC class B, CE, UL
Certification Standards EN61326 (EMC), EN61010 (battery + charger), EN60825-1 class 2 (Laser)
Drop test 9.8’ (3m)
Warranty 10 year

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR MR160 Firmware v1.977.1

You must be logged in to download file.

User Manual

FLIR MR160 User Manual

Warranty

FLIR Test and Measurement Limited 10-Year Warranty

Warranty

FLIR Test and Measurement Limited Warranty - Industrial Grade Tools

Datasheet

MR160 Datasheet

Brochure

FLIR Moisture Meter Guide

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration 

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Export Restrictions