FLIR MR60

Moisture Meter Pro

The FLIR MR60 Moisture Meter Pro is an easy-to-use pin and pinless moisture meter with advanced functionality. An integrated pinless sensor and an external pin probe provide the flexibility to take destructive or non-destructive measurements. Select one of the eleven material groups for pin moisture, or set a reference point for pinless moisture scanning. Then conveniently save screenshots of your measurements as a CSV file with the date, time, and settings.

Meets all your professional needs
Integrated pinless moisture sensor and an external pin probe included for resistive moisture content measurements in a variety of substrates.
Choose from 11 material group selections for pin-based readings, then save up to 10,000 screenshots to transfer and view via PC/USB.
Features an easy-to-read display and intuitive user interface. Save files and generate reports with free FLIR Tools software.

Specifications

Highlighted
Includes MR60, MR02 pin probe, Quick Start Guide, International Charger, Warranty Card, Brochure Card
Imaging & Optical
Display type (W x H) QVGA (320 x 240) pixel 2.3" 64K color TFT graphical display
Measurement & Analysis
Measurement Resolution 0.1
Pin Moisture via Ext Probe Range Construction material groups: 0- 20% (reference only) / 10: brick, cement screed, concrete / 11: cement mortar, anhydrite screed, lime mortar, plaster Wood groups 1-9: 1-5: oak, most maples, pine, hickory, teak, sycamore 6-9: building materials: plywood, drywall, OCD 7% - 30% 30 % - 100% ±1.5% (reference only) Construction material groups: 10: brick, cement screed, concrete 11: cement mortar, anhydrite screed, lime mortar, plaster 0- 20% (reference only)
Pinless Moisture Depth 1.9cm (0.75") maximum
Pinless Moisture Range 0–100 relative measurement
Response Time Pin Mode 750 ms
Response Time Pinless 100 ms
Sample Rate 10Hz (approx., both modes)
Communication & Data Storage
Internal Memory 4GB
Saved Image File format Bitmap (.bmp) with measurement values overlaid
Stored Data File Format Comma Separated Values (.csv) format with date/time stamp. Reading value, reading type included.
Stored Image Capacity 9999 images
Power
Auto Power Off Programmable: OFF, 1, 5, or 20 minutes
Battery 3.7 V, 3000mAh Li-ion rechargeable via micro USB
Continuous Run Time 18 hours max
Power Adapter 100–240 V input/ 5 V 1A output
Power Requirements Integrated rechargeable battery
Typical Usage 4 work weeks
General
Includes MR60, MR02 pin probe, Quick Start Guide, International Charger, Warranty Card, Brochure Card
Packaging Size 51.2 x 25.8 x 64 cm†(20.2 x 10.2 x 25.2 in.)
Environmental & Certifications
Agency Approvals FCC Class B, CE, UL
Certification Standards EN61326 (EMC), EN61010 (Battery + Charger)
IP Rating/Drop Test IP54/3m (9.8 ft)
Operating Humidity ≤ 90%, 0~30°C (32~86°F), ≤ 75%, 30~40°C (86~104°F), ≤ 45%, 40~50°C (104~122°F)
Operating Temperature 0~50 °C (32~122 °F)
Storage Humidity 90% RH
Storage Temperature -10~60°C (14~140°F)
Warranty 2 years

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR MR60 Firmware v1.975

You must be logged in to download file.

User Manual

FLIR MR60 User Manual

Datasheet

FLIR MR60 Datasheet

Brochure

FLIR Moisture Meter Guide

Warranty

FLIR Test & Measurement Limited 3-Year Warranty

Warranty

FLIR Test And Measurement Limited 3 Year Warranty US

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration 

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Export Restrictions