Extech PRT200

Non-Contact Phase Sequence Tester

The Extech PRT200 is a non-contact phase sequence tester with a 75 to 1000 VAC input voltage and 45 to 65 Hz frequency range. This tester features LEDs that indicate whether each phase is live and that phase's orientation; a beeper sounds intermittently when correct phase is detected and continuously if phase is reversed. An adjustable Hi/Lo LED brightness switch makes it easy to take measurements in dimly lit areas or sunlight, while the CAT IV 600 Volt safety rating plus fully-insulated, wide-jaw alligator clips mean it's appropriate for industrial applications. The PRT200 comes complete with a year warranty, three built-in 30 in. test leads with large color-coded alligator clips, 4 AA batteries, and a pouch case.

Specifications

General
AC Voltage 75 to 1000VAC
Frequency 45 to 65Hz
Max Conductor Size 33mm (1.3") diameter
Measurement Principle Static induction
Additional Details
Certifications CE
Dimensions 4.7 × 2.7 × 1.5" (118 × 69 × 38mm)
Power 4 × AA (1.5V) batteries
Safety Category CATIV - 600V
Warranty 2 years
Weight 13oz (370g)

Resources & Support

Datasheet

Extech PRT200 Datasheet

Certification

Extech PRT200 Declaration of Conformity

User Manual

Extech PRT200 User Manual GB

User Manual

Extech PRT200 User Manual

Brochure

What do you need to measure? FLIR WDYNTM brochure

Export Restrictions

Cart

Added to cart