Discontinued

Triton™ PT-602CZ

Visible and Cooled Thermal Pan/Tilt

The FLIR Triton™ PT-602CZ uses a cooled midwave infrared detector with 640 x 480 resolution to create extremely detailed thermal images at long ranges and in extreme conditions. Equipped with powerful optics that combine excellent situational awareness with continuous zoom capability, the Triton PT-602CZ is a flexible imaging solution for the most demanding applications.

The Cooled, Midwave Infrared Detector with Continuous Zoom
The Triton PT-602CZ provides long-range threat detection and alarm assessment, with continuous auto zoom capabilities to keep targets in site.
The camera is ready for radar integration and slew-to-cue operation. Wider fields of view improves coverage without compromising range performance.
The ONVIF-compliant camera uses open IP standards for plug-and-play integration into IP networks or analog video environments.

Specifications

General
Detector Type Cooled Focal Plane Array
Dimensions (L x W x H) 13.8" x 19.5" x 13.1" (352 mm x 495 mm x 333 mm)
Effective Resolution 327,680
Image Processing Automatic Gain Control (AGC) Digital Detail Enhancement (DDE)
Input Voltage 24 VAC (20-30 VAC) 24 VDC (21-30 VDC)
Power Consumption 24 VAC: 70 VA (max w/o heaters); 260 VA (max w/heaters) 24 VDC: 60 W (max w/o heaters); 230 W (max w/heaters)
Weight ~40.8 lb
Measurement & Analysis
Programmable Presets 128
PTZ
Pan Angle/Speed Continuous 360°; 0.1° to 60°/sec
Tilt Angle - Speed +90° to -90°; 0.1° to 30°/sec
System Integration
Composite Video NTSC or PAL
Interface TCP/IP RS-422 RS-232 Pelco D Bosch
Video Over Ethernet Two independent channels of streaming MPEG-4, H.264, or M-JPEG for each of two cameras
Thermal Camera
Array Format (NTSC) 640 x 512
Digital Zoom Continuously adjustable
Effective Pixels NTSC, visible light camera – 380,000
Focus Athermalized; Focus-free at infinity
Optical Zoom Continuous
Spectral Range 3 µm to 5 µm
Visible Camera
Digital Zoom Continuously adjustable
Effective Pixels NTSC, visible light camera – 380,000
f-number - visual 1.6 to 4.5
Focal Length - Daylight 3.4 mm to 122.4 mm
Focus Athermalized; Focus-free at infinity
Optical Zoom Continuous
Sensor type - Daylight 1/4" Exview HAD CCD
Spectral Range 3 µm to 5 µm
Zoom - Daylight 36x Optical zoom, 12x E–zoom

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

User Manual

FLIR PT-602CZ-R Installation Manual

User Manual

FLIR PT-602CZ Installation Manual

Datasheet

Triton PT 602CZ Datasheet

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

User Manual

FLIR Cyber Hardening Guide

Tech Note

FLIR Best Practices Guide for Perimeter Security Applications

Selection Guide

FLIR Security Product Matrix Selection Guide

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Tech Note

FLIR Security Infographic - The Value of Using Remote Monitoring

Export Restrictions