Quasar™ CP-6402-31-PA

Premium 1080p Pendant PTZ Camera with Edge AI

The Quasar CP-6402-31-PA 1080p IR PTZ camera combines powerful 40x optical zoom with crystal-clear full HD resolution, giving security teams the ability to monitor expansive areas and capture fine details from long distances. Designed for performance in low-light and nighttime conditions, its integrated infrared illumination ensures round-the-clock visibility. With Edge AI onboard, the CP-6402-31-PA intelligently detects and classifies people and vehicles in real time—enhancing situational awareness while reducing false alarms. Engineered for reliability in the toughest environments, this high-speed PTZ is ideal for safeguarding critical infrastructure, urban spaces, and perimeter security zones.

The Quasar CP-6402-31-PA delivers robust coverage for wide-open spaces, while the recessed option provides a low-profile design ideal for discreet indoor or design-sensitive installations such as lobbies, transit stations, or modern public buildings.
With 30x optical zoom and crisp 1080p resolution, CP-6402-31-PA captures detailed, high-quality video across expansive areas. It's perfect for identifying faces, license plates, and key objects from a distance. Whether securing indoor corridors or monitoring expansive outdoor areas, users get reliable, responsive zoom and pan capabilities for real-time tracking.
Equipped with Edge AI analytics, the CP-6402-31-PA camera brings smarter surveillance to the edge. It automatically detects, classifies, and tracks people and vehicles without the need for server-based processing, reducing false alarms and enhancing response times. This built-in intelligence makes the cameras ideal for proactive security in high-traffic or mission-critical environments.

Specifications

Analytics
Cybersecurity Password protection IP address filtering TLS/HTTPS
IEEE 802.1X network access control Digest authentication
Password policy
Protect from multiple failure login
Video Analytics Abandoned object
Intrusion detection
Camera sabotage
Wrong direction
Loitering detection
Object counting
Object removal
Stopped vehicle
Face detection
PTZ auto tracking
Compliance & Certifications
International CE marked, EN 61000-6-3, EN 50130-4, RoHS, RCM, WEEE, ISTA-3A, BIS, UKCA/UKNI
ONVIF Compliance Profiles S, G, M & T
USA FCC Part 15 (subpart B, class A, ICES-003)
Environmental
De_Icing_Defogging Yes
Humidity 10% to 90% (non-condensing)
Operating Temperature -25°C to 60°C (-13°F to 140°F) with heater
Safety Cable Yes
Storage Temperature -20°C to 70°C (-4°F to 158°F)
General
Automatic Electronic Shutter [AES] 1/1 to 1/32,000
Compression Enhanced H.265 Main Profle + Enhanced H.264 Main/ High/Baseline Profle + MJPEG
Day_Night Mode Yes
Dimensions 2M 30x Zoom f/1.6 Pendant PTZ Camera: CP-6402-31-PA: 210 × 279 mm (8.27 × 10.98 in) with sunshield
2M 30x Zoom f/1.6 Recessed PTZ Camera: CP-6402-30-RA: 212 × 263.6 mm (8.35 × 10.38 in.)
Enclosure Rating IK10 (except window), IP66
Firmware Upgrade Flash memory for upgrade of camera firmware over the network
Input Voltage PoE+ IEEE802.3at, max 25.5 W
AC 24 V, max 29.04 W, max 53.24 VA
Power Consumption RJ45, AC
Privacy Zones Yes
Resume After Power Loss Yes
Scanning Mode Progressive
Shutter WDR 130 dB
Tamper Detection Yes
Warranty According to FLIR RMA Policy and Process Notice document
Weight 2M 30x Zoom f/1.6 Pendant PTZ Camera: CP-6402-31-PA: 3.1 kg (6.8 lb)
2M 30x Zoom f/1.6 Recessed PTZ Camera: CP-6402-30-RA: 2.8 kg (6.1 lb)
Measurement & Analysis
Analytics Management Web-based configuration and management, adjustable sensitivity, automatic responses, remote I/O control
PTZ
Auto Flip Mechanical/Off
Home Function Preset/Sequence/Auto Pan/Pattern
Horizontal Viewing Angles Pan: 0°–360°, endless
Manual Speed Pan: 0.1°–90°/s
Tilt: 0.1°–55°/s
Pan_Tilt Travel Pan: 0°–360° endless
Tilt: -10°–100°
Power loss recovery Max 29.04 W (including heaters)
Preset Speed Pan: 400°/s Tilt: 300°/s
Presets 256.0
Proportional Pan and Tilt On/Off (pan and tilt speed proportional to zoom ratio)
Seq._Auto Pan_Pattern 8/4/8
System Integration
Bi_directional Audio Audio in, terminal block, G.711/G.726/AAC/ LPCM, Audio out
Ethernet 10/100/1000, IEEE 802.3bt, auto sensing 1 × RJ45
Input Alarm in × 4, 5 V with 10 KΩ pull up, 100 mA @ room temperature
Network Protocol IPV4/6, HTTP, HTTPS, ,UPnP, DNS, NTP, RTSP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP, IEEE 802.1X, SNMP, QoS, TLS, SMTP, FTP, DDNS, PPPoE, RTCP, Syslog, LDAP
Output Alarm out × 2, Terminal Block, 400 V DC/AC, 120 mA
Remote Configuration Via web browser or supported video management software
Supported Web Browser Firefox, Chrome, Edge, Safari
Thermal Camera
DSS Default 1/4; options of 1/60, 1/30, 1/15, 1/8, 1/4, 1/2, 1/1
Focus Fast focus with Lidar
Image Sensor 1/2.8” CMOS
Resolution 1945 × 1097 (2 M)
Sensitivity Color: 0.1 lux; B/W: 0.002 lux
Visible Camera
Backlight Compensation On/Off in linear mode
Bandwidth Configurable between 64 Kbps and 20 Mbps
DSS Default 1/4; options of 1/60, 1/30, 1/15, 1/8, 1/4, 1/2, 1/1
Focus Fast focus with Lidar
Image Sensor 1/2.8” CMOS
Lens Type 30× zoom lens, P-Iris, Auto-Iris, f/1.6, 4.3–129 mm
Mechanical IR Cut Filter Yes
Noise Reduction 3D/2D/Color NR
Resolution 1945 × 1097 (2 M)
Sensitivity Color: 0.1 lux; B/W: 0.002 lux
Signal to Noise Ratio ±45 dB
White Balance Auto/ATW/Manual/One Push
Video & Recording
Maximum Performance Up to 4 individually configurable streams in H.265/H.264/MJPEG
Configurable resolution/frame rate/bandwidth/ LBR/ VBR/CBR in H.265/H.264
Rate Control LBR, CBR, VBR
Resolution Range 320 × 480 to 1920 × 1080 @ 30 fps
SD Card Recording microSD/microSDHC/microSDXC size up to 1 TB; file encryption
Video Motion Detection Yes

Accessories

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

AE Spec

FLIR Quasar Premium 1080p Pendant PTZ A&E Specifications

Quick Start Guide

FLIR Quasar Premium 4K IR PTZ Recessed Mount Quick Install Guide

Datasheet

FLIR Quasar Premium 4K IR PTZ, Recessed

Quick Start Guide

FLIR Quasar Premium 4K IR PTZ Quick Install Guide

User Manual

FLIR Quasar Premium 1080p Pendant PTZ Installation & User Guide

Selection Guide

FLIR Edge Devices Accessory Guide

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Export Restrictions