Extech RH250W

Hygro-Thermometer with Connectivity to ExView® App

The Extech RH250W is a compact Hygro-Thermometer with Bluetooth® connectivity, which allows building and maintenance professionals to view and share relative humidity and temperature data directly from a mobile device using the free ExView app. With the capability to capture data, display trends, set visual and audio alarms, and send reports, users can gain deeper insights on equipment and building health.

View data on both the large backlit LCD display and from iOS® or Android™ mobile devices using the ExView app via Bluetooth.
Simultaneously monitor relative humidity and temperature data, record max/min readings, and freeze the display with ‘data hold’ feature.
Export .CSV data; create and send PDF reports including photos of the measurement location taken with a connected smartphone or tablet camera.

Specifications

General
Backlight LCD
Battery
Operating Condition
Relative Humidity 0 to 100% RH
Relative Humidity Basic Accuracy ±5% RH
Relative Humidity Max Resolution 0.1% RH
Response Time 1 sec
Sampling Rate 1s
Temperature (Air) 14 to 140°F (-10 to 60°C)
Temperature (Air) Basic Accuracy ±2.0°F (±1.0°C)
Temperature (Air) Max Resolution 0.2°F (0.1°C)
Wireless Connectivity Bluetooth® (via ExView iOS/Android mobile app)
Wireless Transmission Range up to 90 m line of sight
Additional Details
Certifications CE, FCC, UKCA
Dimensions 5.9 × 2.1 × 1.1 in (150 × 53 × 28 mm)
Operating Conditions 32 to 104°F (0 to 40°C),≤80% RH
Power 3 × AAA (1.5V) batteries
Warranty 2 years
Weight 2.8 oz (80.5 g)

Resources & Support

User Manual

Extech RH250W User Manual

Quick Start Guide

Extech RH250W Quick Start Guide

Datasheet

Extech RH250W Datasheet

User Manual

Extech RH250W User Manual GB

Certification

Extech RH250W Declaration of Conformity

User Manual

Extech ExView Mobile App User Manual

User Manual

Extech ExView Mobile App User Manual GB

Export Restrictions

Cart

Added to cart