Extech RPM33

Combination Contact/Laser Photo Tachometer

Product Variations

The Extech RPM33 provides both contact (2 to 19,999 rpm) and non-contact (2 to 99,999 rpm) revolutions per minute measurements for enhanced versatility. Safely record laser-guided non-contact RPM measurements from up to 500 mm (1.6 feet) away. The RPM33 displays on the large five-digit backlit LCD. Store and recall 10 data sets in memory with four parameters (measurement, max, min and average). The unit comes with contact wheel for linear surface speed 0 to 1999.9 meters/minute; 0.2 to 6560 feet/minute) or RPM measurements, 9-volt battery, reflective tape, carrying case, and user manual.

Specifications

General
Rotation Speed (Contact) 2 to 20,000rpm
Rotation Speed (Contact) Basic Accuracy 0.05% of reading +1 digit
Rotation Speed (Contact) Max Resolution 0.1rpm (< 10,000 rpm); 1rpm (> 10,000 rpm)
Rotation Speed (Strobe) 2 to 99,999rpm
Rotation Speed (Strobe) Basic Accuracy 0.05% of reading +1 digit
Rotation Speed (Strobe) Max Resolution 0.1rpm (< 10,000 rpm); 1rpm (> 10,000 rpm)
Sampling Time (Photo) 0.5 Sec > 120rpm
Surface Length (Contact) 3.9 to 39370 in, 0.3 to 3280 ft, 0.1 to 1093 yards, 0.1 to 1000 m
Surface Length (Contact) Basic Accuracy 0.05% of reading +1 digit
Surface Speed (Contact) 0 to 78,720 in/min, 0 to 6560 ft/min, 0 to 2186 yards/min, 0 to 2000 m/min
Surface Speed (Contact) Basic Accuracy 0.05% of reading +1 digit
Additional Details
Certifications RPM33-NIST_S: CE, NIST
RPM33_S: CE
Dimensions 6.2 × 2.3 × 1.6" (160 × 60 × 42 mm)
Power 1 × 9V battery
Warranty 2 years
Weight 5.3oz (151g)

Resources & Support

Certification

Extech RPM33 Declaration of Conformity

Datasheet

Extech RPM33 Datasheet

User Manual

Extech RPM33 User Manual

Brochure

What do you need to measure? FLIR WDYNTM brochure

Export Restrictions

Cart

Added to cart