FLIR SV88-KIT

Vibration Monitoring Solution Kit

The FLIR SV88™ Vibration and Temperature Monitoring Kit helps you monitor critical equipment by continuously analyzing vibrations from rotating equipment, detecting faults, and alerting you to potential defects and future problems. With its Multi-communication protocols, rugged, IP66 rating and wireless capability, the SV88 Vibration Monitoring Solution Kit allows you to make critical data-driven decisions that alert you to potential issues to aid in extending the life of your valuable assets.

Get comprehensive insights to identify patterns, trends, potential failure modes, and the severity of detected issues in your equipment - Averting costly downtime
Wireless capability enhances installation flexibility, enabling easy deployment in a range of industrial environments The SV88 seamlessly integrates with advanced analysis tools through multi-communication protocols such as Modbus, MQTT, and OPC UA.
Web based GUI for accessing vibration data, deploying sensors, and managing integrations, all performed on Gateway, ensuring you have complete control over your vibration solution.

Specifications

Measurement & Analysis
Capture Rate Configurable: 1 min (minimum) - 1 day (maximum)
Frequency Range Up to 50 m (160 ft), line of sight
Sensitivity Range ± 16 g
Temperature Range Display measurement trend of contact temperature -20°C to 80°C (-4°F to 176°F)
Vibration Analysis Data Grms, Vrms (ISO10816), Peak, Crest Factor, Kurtosis, Skewness, Standard deviation, FFT
Communication & Data Storage
Communication Protocol Sensor: TCP Socket; Gateway: MQTT, Modbus, OPC UA
Memory Sensor: 1 MB Flash;
Gateway: DDR3L 512 MB
Output Data 5 KHz, X/Y/Z: 19,200 raw data
Range (During A Session) Up to 50 m (160 ft), line of sight
Wi-Fi Type IEEE 802.11n
Power
AC Input TA87 universal power adaptor: 100 v to 240 V AC, 50/60 Hz (optional)
Battery life Min 2 years subject to sampling rate and installation environments
Battery type Sensor: LS17500 3.6 V 3600 mAh Li battery (replaceable)
LED Indicators Sensor: Low battery LED;
Gateway: WAN, LAN, 2.4 GHz, 5 GHz dual band, dual concurrent
PoE 802.3 at standard PoE (PD) @ WAN port
Power Input 12 VDC
General
Size (L x W x H) Sensor: 29 × 25 × 14 mm (1.14 × .98 × .55 in)
Gateway: 57.3 × 39.3 × 46.1 mm (2.25 × 1.55 × 1.81 in)
Weight Sensor: 187 g (6.6 oz);
Gateway: 645 g (22.75 oz)
Environmental & Certifications
Altitude 2000 m (6,562 ft)
Certifications ETL/FCC/IC/CE/UKCA/RCM
Drop test 1 m (3 ft)
Humidity (Operating and Storage) 10% - 95% relative humidity, non-condensing
IP Rating Sensor: IP66;
Gateway: IP40
Operating Temperature Range -20° to 80°C (-4°F to 149°F)
Relative Humidity 10% - 95% relative humidity, non-condensing
Storage Temperature Range -20° to 80°C (-4°F to 149°F)
Warranty 3 years

Accessories

  1. TA88A
  2. FLIR TA88
  1. FLIR TA87

Resources & Support

Quick Start Guide

FLIR SV88-KIT SV89-KIT Quick Start Guide

User Manual

FLIR SV88-KIT SV89-KIT User Manual

Configuration Guide

FLIR Modbus TCP Host Utility Application Note

Configuration Guide

FLIR MQTT Host Utility Application Note

Configuration Guide

FLIR GW66 OPC UA Host Utility Application Note

Datasheet

FLIR SV88 SV89 Vibrations Kit Datasheet

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration 

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Export Restrictions