Discontinued

FLIR TG167

Spot Thermal Camera for Electrical

The FLIR TG167 Spot Thermal Cameras bridge the gap between single spot infrared thermometers and FLIR's legendary thermal cameras. Equipped with FLIR's exclusive Lepton® micro thermal sensor, these cameras let you see the heat so you know exactly where to target the measurement spot. Easily find unseen hot and cold spots for instant troubleshooting, and store images and data to show customers and include in reports.

It's all in the details
The 25° field of view provides image clarity on tiny details from a farther distance, including small connectors and wires.
Easily save images and data for documentation, and download images fast over USB or via removable micro SD.
Designed for the harshest environments, the TG167 is durable enough to withstand a 2-meter drop for your toughest jobs.

Specifications

Highlighted
IR Resolution 80 × 60 pixels
Object Temperature Range -25°C to 380°C (-13°F to 716°F)
Accuracy ±1.5% or 1.5°C (2.7°F)
Field of view [FOV] 25° x 19.6°
Color palettes Hot Iron, Rainbow, Grayscale
Display 2.0 in. TFT LCD
Laser Dual diverging lasers indicate the temperature measurement area, activated by pulling the trigger
Imaging & Optical
Color palettes Hot Iron, Rainbow, Grayscale
Detector Type Focal plane array (FPA), uncooled microbolometer
Field of view [FOV] 25° x 19.6°
Focus Focus free
Gallery 8549
Image Frequency 9 Hz
IR Resolution 80 × 60 pixels
Laser Dual diverging lasers indicate the temperature measurement area, activated by pulling the trigger
Minimum Focus Distance 0.1 m (4 in)
Minimum Measurement Distance 26 cm (10 in)
Spectral Range 8–14 µm
Thermal Sensitivity_NETD <150 mK
Measurement & Analysis
Accuracy ±1.5% or 1.5°C (2.7°F)
Camera size [L x W x H] 186 mm x 55 mm x 94 mm (7.3 in x 2.2 in x 3.7 in)
Camera weight incl battery 0.312 kg (11 oz)
Center spot Yes
Object Temperature Range -25°C to 380°C (-13°F to 716°F)
Communication & Data Storage
Image Storage Capacity 75 000 pictures with included 8 GB Micro SD card
Memory Expansion 32 GB SD card maximum
Memory Type Micro SD card
Saved image format Bitmap (BMP) image with temperature and emissivity
User Interface
Display 2.0 in. TFT LCD
Power
Battery charge life 30 days minimum
Battery operating time >5 hours of continuous scanning with lasers
Battery Type Rechargeable Li ion battery
Battery voltage 3.7 V
Charging system Battery is charged inside the camera
Charging Time 4 hours to 90%, 6 hours to 100%
Power Management Adjustable; OFF, 1 min., 2 min., 5 min., 10 min.
General
Includes Wrist strap lanyard, 8 GB Micro SD card, power supply with separate USB cable, printed documentation
Environmental & Certifications
Drop test Designed for 2 m (6.6 ft)
Humidity [operating and storage] 0-90% RH (0-37°C (32-98.6°F)), 0-65% RH (37-45°C (98.6-113°F)), 0-45% RH (45-55°C (113-131°F))
Operating Temperature Range -10°C to 45°C (14°F to 113°F)
Storage Temperature Range -30°C to 55°C (-22°F to 131°F)
Tripod Mounting 1/4 in.-20 on handle bottom

Accessories

  1. Belt Clip Holster (TA14)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Camera Firmware - TG167

You must be logged in to download file.

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.