ThermiCam AI

AI-Powered Thermal Traffic Sensor

Product Variations

Designed to reliably detect and classify road users, ThermiCam AI is an intelligent thermal imaging sensor for traffic monitoring in complex urban environments. Featuring AI algorithms built on 25+ years of traffic detection and best-in-class thermal imaging, ThermiCam AI delivers continuous vision and data collection for safer, more efficient cities. Capable of tracking multiple objects in any lighting condition, the advanced edge-based AI technology effectively controls intersections, helps protect vulnerable road users, and gathers detailed traffic data for better city planning decisions.

Edge-based AI and 24/7 thermal detection offer advanced intersection control that outperforms other technologies.
ThermiCam AI captures advanced and high-resolution traffic data for better-informed city planning decisions.
Generate sophisticated reports with Acyclica or Cascade, including heatmaps and turning movement counts, to identify bottlenecks.

Specifications

System Overview
Detection Zones 24 virtual loops for presence detection
8 traffic data zones for classification and counting
8 Bicycle & Pedestrian detection zones
Functionality Vehicle, Bicycle and Pedestrian Presence Detection
Traffic Data Collection (Integrated Data)
Queue Length Monitoring
Premium traffic Data Collection (Individual Data) - optional license
Communications
Compression H.264, MPJEG, H.265
Configuration local/remote web page setup via Wi-Fi, PoE or BPL
Electrical
BPL 80 Mbps Broadband over Powerline communication via TI BPL3 interface
Detection Distance ThermiCam AI - 645: 10–100 m
ThermiCam AI - 632: 15–150 m
ThermiCam AI - 690: 0–25 m, 5–60 m
FCC FCC part 15 class A
Input Power 24-42 VAC / 24-48 VDC
Output Contacts 1 N/O and 1 N/C dry contact direct
16 N/C dry contacts via TI BPL3 interface
PoE PoE mode A for configuration, video streaming and data communication
Power Consumption Avg 10.5 W / Peak 15 W
Environmental
EU Directives EMC 2014/30/EU, RoHS 2011/65/EU, LVD 2014/35/EU
IP Rating IP67
Shock & Vibration NEMA TS2 specs
Temperature Range -34°C to 74°C
Imaging & Optical
Field of View ThermiCam AI - 645: 45°H × 37°V
ThermiCam AI - 632: 32°H × 26°V
ThermiCam AI - 690: 90°H × 69°V
Frame Rate 30 fps
Resolution ThermiCam AI - 632, ThermiCam AI - 690: VGA (640 × 480)
ThermiCam AI - 645: VGA (640 × 420)
Streaming Video RTSP
Type Focal Plane Array (FPA)
Uncooled VOx microbolometer Long wave Infrared (7 – 14 µm)
Mechanical
Dimensions (incl mounting bracket) Vertically mounted: 45 cm × 16 cm × 12 cm
Horizontally mounted: 41 cm × 18 cm × 12 cm
Material All weatherproof UV resistant; aluminum housing with integrated polycarbonate sunshield

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

User Manual

FLIR ThermiCam AI User Manual GB

Selection Guide

Flir ITS Urban Product Matrix 2026 (U.S. Only)

Brochure

Intelligent Transportation Systems (ITS) Guidebook

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Export Restrictions

Cart

Added to cart