TrafiBot Dual AI™

Automatic Incident, Data Collection, and Fire Detection Camera with Embedded AI Deep Learning

Flir TrafiBot Dual AI™ supports intelligent traffic management and improves roadway safety through the use of embedded AI and powerful Flir AID algorithms, making automatic incident detection, traffic data collection and early fire detection more reliable than ever. This multispectral CCTV traffic solution outperforms non-AI based traffic cameras due to its ability to classify and evaluate events.

TrafiBot Dual AI™ increases its capacity to detect incidents within a scene using its patented 3D world tracker, anticipating speed and trajectory even when targets become obscured by other traffic. With a built-in tilt sensor to cut installation time in tunnels, a non-corrosive, marine grade stainless steel housing, and enhanced 4K resolution, Flir TrafiBot Dual AI™ is the premium solution for enhanced roadway management in inter-urban environments.

Detect incidents and capture traffic data from tunnels, highways, and bridges
TrafiBot Dual AI uses three embedded AI models to classify and identify vehicles, objects, and vulnerable road users; plus, it employs Flir-patented 3D world tracking to track the movement of every object in it’s field of view.
Install TrafiBot Dual AI quickly thanks to the combo bracket suited for all surfaces with a three axis swivel that pans, tilts and rolls, eliminating the need for custom adapter plates.
TrafiBot Dual AI connects seamlessly with Flir Cascade and sends alerts with a pre and post incident time and high resolution video clips of the scene for immediate analysis.

AI on Board

TrafiBot Dual AI outperforms non AI-based traffic cameras due to its ability to learn and refine how it evaluates events. In fact, the camera uses three embedded AI models, one for classifying fallen objects and the other two for identifying vehicles on video and in thermal, including unusual objects such as e-scooters, car hauling trucks and vulnerable road users like pedestrians and bicyclists.

The camera uses powerful FLIR AID algorithms, as well, which allows for a greater capacity to detect incidents a scene. And because its analytics are built in, TrafiBot Dual AI isn't vulnerable to potential bottlenecks or interruptions associated with centralized AID systems.

3D Tracking to Track Every Object

Using its patented 3D world tracker, TrafiBot Dual AI increases its capacity to detect incidents within a scene. As vehicles enter its field of view, the camera will anticipate their speed and trajectory, even if they become obscured by other traffic.

TrafiBot Dual AI can detect sudden lane changes, tailgating, or wrong-way drivers without direct line of sight. It can also tell the difference between vehicles stopped due to rush hour traffic and those that have stalled or stopped due to a collision.

Easy Installation Limits Road Closures

TrafiBot Dual AI's built-in tilt sensor reduces installment time and traffic delays, especially in tunnels with sloping walls. The camera has a three-axis swivel that pans, tilts, and rolls sideways, eliminating the need for custom adapter plates. The tilt sensor also calibrates automatically, eliminating the possibly for human error.

With its highly sensitive, high-resolution, fast thermal core, TrafiBot Dual AI guarantees unparalleled fire detection, speed, accuracy, and reliability at the earliest stages. And with 640 × 512 thermal resolution, operators can see clearly - even in poor weather conditions or a smoke-filled tunnel.

Integrates with FLIR Cascade

TrafiBot Dual AI integrates seamlessly with FLIR Cascade, our robust software platform specifically designed to collect and organize data from FLIR traffic cameras. You can connect up to 300 FLIR cameras or sensors to a standalone Cascade server.

In the case of a traffic incident, the TrafiBot Dual AI will send an alert with a pre and post incident time and short, high resolution video clips of the scene for immediate analysis. Traffic operators can then use their existing VMS to access live footage from the camera itself.

Stainless Steel Housing

Trafibot Dual AI is housed within an IP 66/67-rated non-corrosive, marine grade, stainless-steel casing built to withstand all types of weather, including salt air and humidity, along with high-pressure water blasts from road-and-tunnel cleaning operations. 

Specifications

Communications
Encoding Format AVC/H.264, HEVC/H.265, MJPEG
Interface 10/100/1000 Mbps
Maximum Streams 2
Outputs 2 (NO/NC)
RJ45 Interface 10/100/1000 Mbps
Supported Protocols IPv4, TCP/IP, UDP, RTP, RTSP, HTTP, HTTPS, ICMP, SMTP, DHCP, IGMP, SNMP, QoS, ONVIF, TLS1.2, IEEE802.1x
Electrical
Input Voltage 24 V AC/DC
PoE+ 802.3 at
MTBF_MTTR >10 years/30'
Power Consumption 12 W heater off (normal operation)
17 W heater on
Environmental
Housing material 316 L stainless steel, corrosion-free for harsh environments
Humidity 0% to 100%, no condensation
IP Rating IP66/IP67
Operating Temperature Range Continuous: -40°C to 60°C / -22°F to 140°F (sheltered, air temp)
Imaging & Optical
Detector Type Focal Plane Array (FPA), uncooled vanadium oxide microbolometer
Effective Pixels 3840 × 2160, 8 MP (4K)
Field of View HFOV: 26° to 53°
VFOV: 15° to 31°
Focal Length 6 mm to >22 mm (0.24 in to 0.87 in)
Horizontal Field of View [HFOV] 53°(W) to 26°(N)
Image Sensor 1/1.8" CMOS
Optical Zoom Motorized, 4K
Resolution Visual: 4K 3840 × 2160
Shutter WDR 120 dB
Spectral Range 7.5 to 13.5 µm
Thermal Resolution 640 × 512 (fast)
Mechanical
Dimensions Camera: 30.1 × 19.2 × 9.4 cm (11.8 × 7.5 × 3.7 in) excluding sunshield
Bracket: 32 × 17. 5 × 24 cm (12.6 × 6.9 × 9.4 in)
Mounting Ceiling, curved wall, and wall/pole mount options
Sunshield 316L C5 Marine grade, powder coated RAL9016
Weight Camera: 5.7kg (12.5 lb), Bracket: 3kg (6.6 lb)
System Overview
Data Interface 10/100/1000 Mbps
Dimensions [Incl. Sunshield] Camera: 36.6 × 20.2 × 10.4 cm (14.4 × 7.9 × 4.1 in) including sunshield

Resources & Support

Case Study

FLIR Intelligent Transportation Customer Story

Product Selection Guide

Flir Interurban Product Matrix

Application Story

Norwegian Tunnel AI-based Incident Detection Application Story

Datasheet

Flir TrafiBot Dual AI Datasheet

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart