TrafiCam™ 3

Smart City Sensor

Product Variations

FLIR TrafiCam 3 is an affordable, all-round detection sensor for traffic monitoring and dynamic traffic signal control. This rugged, compact uses visual imaging and Wi-Fi technology to adapt traffic signals based on the presence detection of traffic objects vehicles while also generating basic count data at intersections and in urban environments. Key to helping traffic engineers improve vehicle flows, monitor congestion, and enhance safety, TrafiCam 3 ensures cities can collect accurate road data as well as measure travel and delay times for different transport modes.

Monitors MAC addresses of Wi-Fi-enabled devices such as smartphones to determine rates of travel along road segments.
Generates basic count data at intersections and in urban environments, in any environmental conditions.
Mounts quickly and integrates with existing platforms through BPL technology or PoE connection.

Specifications

System Overview
Detection Functionalities Vehicle presence
Detection Zones 8 vehicle presence zones
Communications
Compression H.264, MPEG-4, MJPEG
Configuration Web page via secure Wi-Fi or Ethernet
Ethernet 10/100 MBps PoE A and PoE B
Output 1 N/O and 1 N/C dry contacts direct
16 N/C dry contacts via TI BPL3, TI SLT or 4 N/C via BPL3
Edge B&SIU onboard + maximum 5x N/C via 4I/O USB
expansion boards (max. total 24 outputs)
SDLC: BIU–64 or SUI–128
WiFi IEEE 802.11 type b,g,n EIRP <100 mW
Electrical
Detection Distance TrafiCam3 Wide: 0–25 m (0–85 ft)
TrafiCam3 Narrow: 15–75 m (50–250 ft)
FCC FCC part 15 class A
Input Power 12 – 42 VAC
12 – 48 VDC
Power Consumption Average 6.2 W, peak 7 W, peak with powerdip 14 W
Powerline Communication Via TI BPL3 or TI BPL3 EDGE interface
Environmental
EU Directives EMC 2014/30/EU, RoHS 2011/65/EU
IP Rating IP67
Operating Temperature -40°C to 74°C (-40°F to 165°F)
Shock & Vibration NEMA TS2 specs
Imaging & Optical
Frame Rate 15 fps
Resolution 640 × 480 pixel, color CMOS
Streaming Video RTSP
Mechanical
Bracket PA GF30 mounting clamps and aluminum tube
Dimensions (incl mounting bracket) 70 × 200 × 440 mm (2.75 × 7.87 × 17.32 in)
Installation Height TrafiCam3 Wide: 3.5–6 m (11.4–19.6 ft)
TrafiCam3 Narrow: 5.5–8 m (18.0–26.0 ft)
Material Aluminum housing with PC GF10 sunshield; All weatherproof UV-resistant
Weight 850 g / 1.87 lb (including bracket)

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Datasheet

Flir TrafiCam3 Datasheet

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Export Restrictions

Cart

Added to cart