Discontinued

Extech WQ500

Benchtop Water Quality Meter/Stirrer

The Extech WQ500 is a 3 in 1 Benchtop Meter that measures pH, ORP, and temperature of liquids and semi-solids. The unit features a 30 min, 60 min, and 120 min timer or continuous stirring, plus 2 or 3 point pH calibration and automatic temperature compensation. This unit features a large backlit dual display and the ability to store and recall 150 readings. It can also capture readings directly to a PC via the built in USB interface. The WQ500 comes with pH glass electrode, temperature probe, pH calibration solutions (4 pH and 7 pH), plastic burette, polishing paper, electrode clamp and rod, software and USB cable, AC adapter, stirrer, and user manual.

Specifications

General
ORP -1999 to + 1999mV
ORP Basic Accuracy ±2mV
ORP Max Resolution 0.1mV
pH -2.00 to 16.00pH
pH Basic Accuracy ±0.02pH
pH Max Resolution 0.01pH
Temperature [Contact] 32 to 212°F (0 to 100°C) for pH
Temperature [Contact] Basic Accuracy ±1.8°F/1°C
Temperature [Contact] Max Resolution 0.1°
Additional Details
Certifications CE
Dimensions 4 × 5.7 × 1.3" (103 × 145 × 32mm)
Power 100 to 240V AC adapter with US, EU, UK, and AU plugs
Warranty 2 years
Weight 1.5lbs (700g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech WQ500 Software

You must be logged in to download file.

Datasheet

Extech WQ500 Datasheet

User Manual

Extech WQ500 WQ510 WQ530 User Manual

Certification

Extech WQ500 Declaration of Conformity

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.