Thermal Imaging Cameras

Make Critical Decisions Quickly

FLIR T-Series

Whether it's your responsibility to maintain a factory's uptime or keep the power flowing through distribution networks, FLIR T-Series thermal cameras offer the flexibility, precision, and features needed to inspect equipment safely and prevent breakdowns. These high-quality thermal imaging cameras pair outstanding range and resolution with the ergonomics professional thermographers need to work comfortably all day long. From the 180° optical block rotation on T500-Series models, to the OSX™ Precision HDIR optical system designed exclusively for the T1K, the T-Series offers the next level in design and performance.

Fast, Flexible & Accurate in Any Environment

Flir T800-Series High-Performance Thermal Cameras, now featuring the T865, are the new standard in predictive/preventative maintenance tools, now with optional on-board Inspection Routing for a new level of precision and flexibility. Avoid costly power outages and plant shutdowns through regular predictive maintenance routines with this flexible and innovative IR camera.

Expert Features, Ergonomic Design

Work more comfortably with flexible viewing and let the T1K's rotating optical block aim for the tough angles. With programmable buttons, touchscreen access to menu features, and outstanding HD resolution, the T1K makes your inspection day easier.

Find Hidden Faults & Confirm Repairs

The new Flir T500-Series has the features professionals need to accurately troubleshoot hot spots and potential faults. With the 180° rotating lens platform and a bright 4” LCD, Flir T530/T540 cameras are engineered to help users diagnose hard-to-reach components in any environment. Advanced on-camera measurement tools, laser-assisted autofocus, and FLIR’s industry-leading image quality ensure you’ll find and diagnose problems quickly.

Now Playing

Fast, Flexible & Accurate in Any Environment
Fast, Flexible & Accurate in Any Environment

Now Playing

Expert Features, Ergonomic Design
Expert Features, Ergonomic Design

Now Playing

Find Hidden Faults & Confirm Repairs
Find Hidden Faults & Confirm Repairs

Two fields of view, one lens, ZERO compromise

FLIR FlexView® Dual Field of View Lens

T1K HD Thermal Imaging Cameras

Get ready for outstanding thermal infrared performance, built on 50 years of experience. With an agile new graphical user interface, up to 3.1 MP in resolution, and FLIR OSX™ Precision HDIR lenses, T1K cameras are designed to be the ultimate tool to streamline your workday and make you the hero.

T800-Series High-Performance Thermal Cameras

The T800-Series simplify inspections outside in challenging light conditions thanks to the integrated, color viewfinder and bright LCD display. The 180° rotating lens platform and thoughtful ergonomic design help users quickly diagnose failing components, while the optional 6° telephoto lens helps ensure accurate temperature measurement of small targets from farther distances.

T500-Series Professional Thermal Imaging Cameras

Simplify thermal inspections and spend less time in the field with this new generation of ergonomic T-Series cameras. From the 180° rotating optical block to the simplified state-of-the-art connectivity, the T500-Series will help you find hot spots and potential faults quickly and efficiently.

Which Camera Should I Choose?

FLIR T840

FLIR T840

  • 464 × 348 thermal resolution
  • Measures temperatures up to 2000°C (3632°F)
  • 1-Touch Level/Span adjustable contrast
View Product

IR Resolution

464 × 348 (161,472 pixels)

Thermal Sensitivity/NETD

<30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)

Accuracy

±2°C (±3.6°F) or ±2% of reading

T1020

T1020

  • 1024 × 768 thermal resolution
  • Measures temperatures up to 2000°C (3632°F)
  • <20 mK NETD
View Product

IR Resolution

1024 × 768; up to 3.1 MP with UltraMax

Thermal Sensitivity/NETD

<20 mK @ 30°C (86°F)

Field of view (FOV)

FLIR T1020 12°: 12° × 9°
FLIR T1020 28°: 28° × 21°
FLIR T1020 45°: 45° × 34°
FLIR T1020 28° and 12°: 28° × 21°, 12° × 9°
FLIR T1020 28° and 45°: 28° × 21° (28° lens), 45° × 34° (45° lens)
FLIR T1020 28°, 12°, and 45°: 28° × 21° (28° lens), 12° × 9° (12° lens), 45° × 34° (45° lens)

T530

T530

  • 320 × 240 thermal resolution
  • Measures temperatures up to1500°C (2732°F)
  • 1-Touch Level/Span adjustable contrast
View Product

IR Resolution

320 × 240 (76,800 pixels)

Thermal Sensitivity/NETD

<30 mK, 42° @ +30°C (+86°F) <40 mK, 24° @ +30°C (+86°F) <50 mK, 14° @ +30°C (+86°F) <40 mK, 80° @ +30°C (+86°F)

Accuracy

±2°C (±3.6°F) or ±2% of reading

T540

T540

  • 464 × 348 thermal resolution
  • Measures temperatures up to 1500°C (2732°F)
  • 1-Touch Level/Span adjustable contrast
View Product

IR Resolution

464 × 348 pixels

Thermal Sensitivity/NETD

<30 mK, 42° @ 30°C (86°F) <40 mK, 24° @ 30°C (86°F) <50 mK, 14° @ 30°C (86°F) <40 mK, 80° @ 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of reading

IR Resolution

464 × 348 (161,472 pixels)

IR Resolution

1024 × 768; up to 3.1 MP with UltraMax

IR Resolution

320 × 240 (76,800 pixels)

IR Resolution

464 × 348 pixels

Thermal Sensitivity/NETD

<30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)

Thermal Sensitivity/NETD

<20 mK @ 30°C (86°F)

Thermal Sensitivity/NETD

<30 mK, 42° @ +30°C (+86°F) <40 mK, 24° @ +30°C (+86°F) <50 mK, 14° @ +30°C (+86°F) <40 mK, 80° @ +30°C (+86°F)

Thermal Sensitivity/NETD

<30 mK, 42° @ 30°C (86°F) <40 mK, 24° @ 30°C (86°F) <50 mK, 14° @ 30°C (86°F) <40 mK, 80° @ 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of reading

Field of view (FOV)

FLIR T1020 12°: 12° × 9°
FLIR T1020 28°: 28° × 21°
FLIR T1020 45°: 45° × 34°
FLIR T1020 28° and 12°: 28° × 21°, 12° × 9°
FLIR T1020 28° and 45°: 28° × 21° (28° lens), 45° × 34° (45° lens)
FLIR T1020 28°, 12°, and 45°: 28° × 21° (28° lens), 12° × 9° (12° lens), 45° × 34° (45° lens)

Accuracy

±2°C (±3.6°F) or ±2% of reading

Accuracy

±2°C (±3.6°F) or ±2% of reading

T560

T560

  • 640 × 480 thermal resolution
  • Measures temperatures up to 1500°C (2732°F)
  • 1-Touch Level/Span adjustable contrast
View Product

IR Resolution

640 × 480 pixels

Thermal Sensitivity/NETD

<50 mK @ 30°C/86°F (14° lens), <40 mK @ 30°C/86°F (24° lens), <30 mK @ 30°C/86°F (42° lens), <50 mK @ 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of reading

T865

T865

  • 640 × 480 thermal resolution
  • Measures temperatures up to 2000°C (3632°F)
  • 1-Touch Level/Span adjustable contrast
View Product

IR Resolution

640 × 480 pixels

Thermal Sensitivity/NETD

<30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)

Accuracy

±2°C (±3.6°F) or ±2% of reading

IR Resolution

640 × 480 pixels

IR Resolution

640 × 480 pixels

Thermal Sensitivity/NETD

<50 mK @ 30°C/86°F (14° lens), <40 mK @ 30°C/86°F (24° lens), <30 mK @ 30°C/86°F (42° lens), <50 mK @ 30°C (86°F)

Thermal Sensitivity/NETD

<30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)

Accuracy

±2°C (±3.6°F) or ±2% of reading

Accuracy

±2°C (±3.6°F) or ±2% of reading

Resources & Support

Note: For additional T-Series support resources, please visit Support.FLIR.com. 

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Recorded Webinar

Webinar: Smart Strategies for Compliance, Cost Savings, and Condition Monitoring Excellence

Learn more

Recorded Webinar

Thermal Home/Building Inspection Webinar

Watch now

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR Thermal Studio Installer

You must be logged in to download file.

Firmware Download

FLIR Camera Firmware [Exx T5xx T8xx]

You must be logged in to download file.

Firmware Download

FLIR_T10xx_Update_Pack

You must be logged in to download file.

MSDS

FLIR T10xx-Series MSDS

Application Story

FLIR T1020 Application Story - Power Utilities Rely On Thermal Imaging to Prevent Component Failures

Brochure

FLIR Condition Monitoring Solutions for the Mining Industry Brochure

Brochure

FLIR 世界ユーティリティ市場パンフレット

Warranty

FLIR Global 2-5-10 Warranty US

Datasheet

FLIR T1K Datasheet [T1010, T1020]

Warranty

FLIR Global Uncooled Thermal Camera 2-5-10 Limited Warranty

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Numbers:

Belgium: (+32) 0800 70 586
France: (+33) 0800 906 893
Germany: (+49) 0699 675 8893
Spain: (+34) 900 838 919
United Kingdom: (+44) 0800 051 7865

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

 

 

Request Info

Optin

By submitting you agree to FLIR's privacy policy and cookie policy.