Discontinued

Extech BR-9CAM

Replacement Borescope Probe with 9mm Camera

The Extech BR-9CAM is a 9 mm Borescope Camera head with cable for the borescope models BR100, BR150, BR200 and BR250. It has a 1 m (39 in) cable length with a flexible gooseneck that retains configured shape, 45° viewing angle, 15 cm to 25 cm (5.9in to 9.8 in) focus distance, and a 6 cm (2.36 in) minimum bend radius. Waterproof (IP67) with 4 built-in LEDs.

Specifications

General
Diameter 9mm (0.35")
Field of view [FOV] 45°
Focus Distance 8 to 15cm (3.2 to 5.9")
Length 1m (3.3')
Resolution 712 × 486 pixels
Additional Details
Certifications CE
Warranty 1/2 year

Resources & Support

Datasheet

Extech BR-xCAM Datasheet

User Manual

Extech BR-9CAM User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.