Discontinued

Extech DA30

Non-contact Adjustable AC Current Detector

The Extech DA30 detects AC Current (200 mA to 1000 amps) through shielded wires, conduit, and metal circuit breaker or junction boxes with audible and visual indication. Sensitivity adjustment increases or reduces sensor trigger threshold. CAT III-600-volt, CE approved and UL Listed. Comes with pocket clip, four LR44 button batteries, and user guide.

Locate current in hidden wires and cables
Non-contact AC Current range from 200 mA to 1000 A
Detects through shielded wires, conduit, and metal circuit breaker or junction boxes
Sensitivity adjustment for locating wires/conduit through walls

Specifications

General
Audible/Visible Indication Beeper, flashing LED
Current Detection (Non-Contact) 200mA to 1000A AC
Detection Distance 0.2"
Frequency Bandwidth 50 to 500Hz
Sensitivity Adjustment Yes
Additional Details
Certifications CE, UL
Dimensions 5.7 × 1.1 × 1" (145 × 28 × 25mm)
Power 4 × LR44 (1.5V) batteries
Safety Category CATIII - 600V
Warranty 2 years
Weight 1.6 oz. (45g)

Resources & Support

User Manual

Extech DA30 User Manual

Datasheet

Extech DA30 Datasheet

Export Restrictions