E5 Pro

Pro-Series Infrared Camera with Ignite™ Cloud

1 249,00 € ex. VAT

1 498,80 € inc. approx. VAT (20 %)
Product Variations

The Flir E5 Pro is a rugged point-and-shoot thermal camera that can help you work more efficiently than ever before in building surveys, HVAC, automotive, and general electrical and mechanical inspections. Locate and diagnose problems quickly with 160 × 120 thermal resolution (19,200 pixels) and vibrant thermal imagery supported by Flir-patented MSX® (Multi-Spectral Dynamic Imaging) enhancement. Featuring a 3.5-inch, 640 × 480 touchscreen, the E5 Pro simplifies your workflow. You can edit and organize photos, add detailed notes, and upload files directly from the camera to the Flir Ignite cloud for convenient access from any device. Share images with clients and create quick reports directly in Flir Ignite or create advanced reports in Flir Thermal Studio.

All new Flir Ex Pro-Series purchases include an extended Flir Protect warranty, 12-month Flir Ignite Pro subscription, and Flir Ex Pro-Series & IR Fundamentals training from Flir Academy, making it the best value thermal imaging camera of its class and an essential tool for your daily work.

MSX Image Enhancement

All Ex Pro-Series thermal cameras feature Flir's unique Multi Spectral Dynamic Imaging (MSX®), which adds key details from the onboard visible light camera to the entire infrared image in real time. The result: an all-in-one, undiluted thermal picture with visible light features that lets you instantly recognize where the problematic heat pattern is. MSX is real time so you can see its results immediately in the camera's LCD.

Over-the-Air Updates Keep Your Camera Current

With Over-the-air (OTA) updates, your Flir camera will always have the latest firmware, bug fixes, and features. When you connect your camera to the internet, it will automatically search for firmware updates.

Professional Reports that Help Your Customer and Your Business

The right image analysis and reporting software can greatly improve your business by making it easier for your customers to understand the problem and feel confident that you fixed it.

The Flir Ignite cloud service allows you to back up images directly to the cloud, organize and edit files, and create simple reports. And for advanced editing and reporting, there's Flir Thermal Studio Suite: a desktop software offering batch processing, feature-rich measurement tools, and customized reports.

Save Time With 1-Touch Level/Span

1-Touch Level/Span allows you to choose a small area of focus in a thermal image - with one touch of the screen - and the camera will auto-adjust the level and span based on the thermal contrast at that spot in the image. The result: time saved on manual adjustments.

Become a Thermal Studio Expert

Learn to edit images, analyze them, and produce custom reports using FLIR Thermal Studio Suite software with online training from the Infrared Training Center. This virtual class covers everything you need to know, including: 

  • How to adjust image parameters and optimize thermal contrast
  • How to create batch functions for image processing
  • How to design a new report template
Edit and organize your photos, add detailed notes, and upload files from the camera to the Flir Ignite cloud for convenient access from any device.
Flir-patented MSX® (Multi-Spectral Dynamic Imaging) enhancement provides highly detailed thermal images to help you quickly recognize where a problem is located.
Share images instantly and create quick reports in Flir Ignite, or create advanced client reports in Flir Ignite or Flir Thermal Studio.

Specifications

Highlighted
IR Resolution 160 × 120 (19,200 pixels)
Thermal Sensitivity/NETD <0.06°C (0.11°F) / <60 mK at 30°C (86°F)
Accuracy ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)
Field of view (FOV) 33° × 25°
Digital Camera 5 MP
Image Modes Thermal MSX, Thermal, Picture-in-Picture, Digital camera
Display 3.5 in. 640 × 480 color LCD
Storage Media Internal memory and onboard FLIR Ignite cloud connectivity (with Wi-Fi)
Imaging & Optical
Color Palettes Iron, White hot, Black hot, Rainbow, Arctic, Lava, Rainbow HC
Detector Type Uncooled microbolometer
Digital Camera 5 MP
f-number 1.4
Field of view (FOV) 33° × 25°
Focus Focus free
Image Frequency 9 Hz
Image Modes Thermal MSX, Thermal, Picture-in-Picture, Digital camera
IR Resolution 160 × 120 (19,200 pixels)
Minimum Focus Distance 0.36 m (1.18 ft)
Picture-in-Picture IR area on visual image
Spatial resolution (IFOV) 3.7 mrad
Spectral Range 7.5 µm to 13 µm
Thermal Sensitivity/NETD <0.06°C (0.11°F) / <60 mK at 30°C (86°F)
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)
Camera size (L x W x H) 244 × 95 × 140 mm (9.6 × 3.7 × 5.5 in)
Camera weight incl battery 0.590 kg (1.30 lb)
Delta T Yes, NFPA 70B compliant
Isotherm Above alarm, below alarm
Measurements correction Emissivity; matt/semi-matt/semi-gloss + custom value, Reflected apparent temperature, Atmospheric compensation
Object Temperature Range -20°C to 400°C (-4°F to 752°F) in two ranges
Spot Meter Center spot; box with min./max.
User Interface
Display 3.5 in. 640 × 480 color LCD
Text Text annotation on image using onscreen keyboard
Touchscreen Capacitive touch
Communication & Data Storage
Storage Media Internal memory and onboard FLIR Ignite cloud connectivity (with Wi-Fi)
WiFi Standard: 802.11 a/b/g/n (2.4 and 5 GHz)
Power
Battery operating time 4 hours
Battery type Rechargeable Lithium ion battery
Charging system Battery is charged inside the camera or in specific charger.
Charging Time 2 hours
Power Management Automatic shut-down
Environmental & Certifications
Certifications UL, CSA, CE, PSE and CCC, WEEE 2012/19/EC, RoHs 2011/65/EC
Drop test 2 m (6.6 ft)
EMC EN 301 489-1
EN 301 489-17
EN 61000-6-3
EN 61000-6-2
FCC 47 CFR Part 15 Class B
Encapsulation IP54 (IEC 60529)
Humidity (Operating and Storage) IEC 60068-2-30/24 h 95% relative humidity
Operating Temperature Range -15°C to 50°C (5°F to 122°F)
Shock 25 g (IEC 60068-2-27)
Storage Temperature Range -40°C to 70°C (-40°F to 158°F)
Vibration 2 g (IEC 60068-2-6)
General
Flashlight Bright LED
List of Contents Infrared camera, hard transport case, battery (inside camera), power supply (with EU, UK, US and AU plugs), FLIR Thermal Studio Starter, and printed documentation
Packaging Size 385 × 165 × 315 mm (15.2 × 6.5 × 12.4 in)
Size (L x W x H) 244 × 95 × 140 mm (9.6 × 3.7 × 5.5 in)
Weight 0.610 kg (1.34 lbs)

Accessories

  1. Tool Belt (T911093)

Resources & Support

Note: For additional Ex Pro-Series support resources, please visit Support.FLIR.com

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Recorded Webinar

Webinar: Smart Strategies for Compliance, Cost Savings, and Condition Monitoring Excellence

Learn more

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR Thermal Studio Installer

You must be logged in to download file.

Firmware Download

FLIR Camera Firmware [Ex Pro]

You must be logged in to download file.

Datasheet

FLIR Ex Pro-Series Datasheet GB

Application Story

FLIR Thermische Conditiebewaking Artikel

Application Story

FLIR Thermal Condition Monitoring Artykuł

Application Story

Článek o tepelném monitorování stavu FLIR

Brochure

Wat wilt u meten? FLIR WDYNTM brochure

Datasheet

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet GB

Brochure

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Brochure GB

Datasheet

FLIR Ex Pro-Series Datasheet

User Manual

FLIR Ex Pro Series User Manual

Datasheet

Flir T199422ACC Battery Datasheet

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Numbers:

Belgium: (+32) 0800 70 586
France: (+33) 0800 906 893
Germany: (+49) 0699 675 8893
Spain: (+34) 900 838 919
United Kingdom: (+44) 0800 051 7865

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.