The FLIR E76 offers complete coverage of near and distant targets through a range of lens options. Pair the E76 with a FLIR FlexView™ dual field of view lens to instantly switch from wide-area to telephoto scanning in one push of a button. A step up from the FLIR E54, the E76 includes laser-assisted autofocus and 3 area measurement boxes. The 320× 240 thermal resolution produces crisp, vibrant imagery that can be enhanced with patented FLIR MSX® technology for added detail and perspective. The onboard FLIR Inspection Route runs pre-planned routes to help you stay organized when surveying large or multiple locations. FLIR Ignite provides automatic uploading of E76 images directly from the camera to the cloud for easy, secure storage and sharing.

Inspect and Troubleshoot Faster than Ever
Telephoto, standard, and wide angle AutoCal™ lenses help users survey large targets quickly, check machines for signs of failure, or inspect electrical systems safely.
Use FLIR 1-Touch Level/Span to instantly improve image contrast and highlight potential electrical or mechanical issues.
Onboard integration with FLIR routing software*, automatic image upload directly to the FLIR Ignite cloud library, a built-in mic for voice annotation, and report generation features all help the E76 streamline your workday. (*Optional accessory software)

Specifications

Highlighted
IR Resolution 320 × 240 pixels
Thermal Sensitivity/NETD <30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<40 mK at, 80° 30°C (86°F)
Accuracy ±2°C (±3.6°F) or ±2% of the reading
Field of view (FOV) FLIR E76 42°: 42° × 32°
FLIR E76 24°: 24° × 18°
FLIR E76 14°: 14° × 10°
FLIR E76 80°: 80° × 63°
Digital Camera 5 MP, with built-in LED photo/video lamp; disabled when 80° lens in use
Display 4", 640 × 480 pixel touchscreen LCD with auto-rotation
Storage Media Removable SD card
Imaging & Optical
Color Palettes Iron, Rainbow, Rainbow HC, White hot, Black hot, Arctic, Lava
Detector Type and Pitch Uncooled microbolometer, 17 µm
Digital Camera 5 MP, with built-in LED photo/video lamp; disabled when 80° lens in use
Digital Zoom FLIR E76 14°, FLIR E76 24° - NIST, FLIR E76 24° - No Radio, FLIR E76 24° - Refurbished, FLIR E76 24°, FLIR E76 42° - NIST, FLIR E76 42°, FLIR E76 24° + 14°, FLIR E76 24° + 42°, FLIR E76 24°, 14° + 42° - NIST, FLIR E76 24°, 14° + 42°, FLIR E76 42° + 14°: 1-4× continuous
FLIR E76 Dual FOV 14° + 24°, FLIR E76 80°, FLIR E76 + Dual FOV (24° + 42°), FLIR E76 + Dual FOV (42° + 24°) + 14°: 1-8× continuous
f-number FLIR E76 14°: 1.5
FLIR E76 24°, FLIR E76 80°: 1.3
FLIR E76 42°: 1.1
Field of View 42° × 32°, 24° × 18°, 14° × 10°
Field of view (FOV) FLIR E76 42°: 42° × 32°
FLIR E76 24°: 24° × 18°
FLIR E76 14°: 14° × 10°
FLIR E76 80°: 80° × 63°
Focal Length 42°: 10 mm (0.39 in)
24°: 17 mm (0.67 in)
14°: 29 mm (1.41 in)
80°: 5 mm (0.19 in)
Focus Continuous LDM, One-shot LDM, One-shot contrast, Manual
Image Frequency 30 Hz
IR Resolution 320 × 240 pixels
Lens Identification Automatic
Minimum Focus Distance 0.15 m, 42°
0.15 m, 24°
1.0 m, 14°
Minimum Focus Distance with MSX 42°: 0.65 m (1.98 ft)
24°: 0.5 m (1.64 ft)
14°: 1.0 m (3.28 ft)
Non-radiometric IR video streaming H.264 or MPEG-4 over Wi-Fi MJPEG over UVC or Wi-Fi
Picture-in-Picture Resizable and movable
Radiometric IR video recording Real-time radiometric recording (.csq)
Radiometric IR video streaming Yes, over UVC
Spatial resolution (IFOV) 80°: 5.2 mrad/pixel
42°: 2.41 mrad/pixel
24°: 1.31 mrad/pixel
14°: 0.75 mrad/pixel
Spectral Range 7.5-14 µm
Thermal Sensitivity/NETD <30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<40 mK at, 80° 30°C (86°F)
UltraMax Yes
Viewfinder No
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or ±2% of the reading
Measurement Presets No measurement, center spot, hot spot, cold spot, User Preset 1, User Preset 2
Object Temperature Range -20 to 120°C (-4 to 248°F); 0 to 650°C (32 to 1202°F). 300 to 1000°C (572 to 1832°F) range available with purchase of T199559 High Temperature Option
Spot Meter 3 ea. in live mode
User Interface
Display 4", 640 × 480 pixel touchscreen LCD with auto-rotation
Text Predefined list or touchscreen keyboard
Voice 60 sec. recording added to still images or video via built-in mic (has speaker) or via Bluetooth®
Communication & Data Storage
Communication Interfaces USB 2.0, Bluetooth®, Wi-Fi, DisplayPort
Image File Format Standard JPEG with measurement data included. Infrared-only mode
Image Storage Mode Infrared, Visual, MSX®, Picture-in-Picture, Gallery
METERLiNK Yes
Storage Media Removable SD card
Time Lapse 10 seconds to 24 hours (infrared)
Video Out DisplayPort over USB Type-C
Power
Battery operating time >2.5 hours at 25°C (68°F) and typical use
Battery type Rechargeable Li-ion battery
Environmental & Certifications
Operating Temperature Range -15 to 50°C (5 to 122°F)
Safety EN/UL/CSA/PSE 60950-1
Storage Temperature Range -40 to 70°C (-40 to 158°F)
General
FLIR Inspection Route Enabled in camera
Laser Pointer Yes
Packaging Infrared camera with lens, s2 batteries, battery charger, hard transport case, lanyards, front lens cap, power supplies, printed documentation, SD card (8 GB), cables (USB 2.0 A to USB Type-C, USB Type-C to HDMI, USB Type-C to USB Type-C), License card: FLIR Thermal Studio Starter

Accessories

  1. Tripod (T911997)

Resources & Support

Note: For additional Exx-Series support resources, please visit Support.FLIR.com

Recorded Webinar

Webinar: End Your Year with Flir - Smart Strategies for Compliance, Cost Savings, and Condition Monitoring Excellence

Learn more

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Camera Firmware [Exx T5xx T8xx]

You must be logged in to download file.

Software Download

FLIR Thermal Studio Installer

You must be logged in to download file.

Brochure

FLIR Exx-Series Üretim Broşürü

Brochure

Výrobní brožura FLIR Exx-Series

Brochure

FLIR Exx-Series productiebrochure

Brochure

Broszura produkcyjna FLIR Exx-Series

Brochure

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Brochure GB

Datasheet

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet GB

Application Story

FLIR Thermische Conditiebewaking Artikel

Application Story

FLIR Thermal Condition Monitoring Artykuł

Application Story

Článek o tepelném monitorování stavu FLIR

Selection Guide

FLIR Exx-Series Datasheet with Comparison Matrix

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Numbers:

Belgium: (+32) 0800 70 586
France: (+33) 0800 906 893
Germany: (+49) 0699 675 8893
Spain: (+34) 900 838 919
United Kingdom: (+44) 0800 051 7865

Service, Repair and Calibration 

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.