FLIR EV45-T2

EV Charger Test Adapter with Type 2 Plug and Type 1 Converter

779,00 € ex. VAT

934,80 € inc. approx. VAT (20 %)

The FLIR EV45-T2 EV charger test adapter is equipped with a built-in IEC 62196-2 Type 2 plug, making it ideal for Type 2 charging stations or AC wall connectors. Designed for Level 1 and Level 2 electric vehicle AC charging stations (EVSEs), it is perfectly suited for both residential and commercial use. Maintain EV charging station safety by checking Protective Earth (PE) and electrical wiring, Test charge current interrupt device (CCID) to ensure electrical safety, Verify EV Charger maximum current output, Output charging voltages and frequency for further performance and safety checks, with the option to use the FLIR DM286 IGM multimeter for a comprehensive kit solution. The Bluetooth® FLIR METERLiNK® technology in the DM286 allows you to connect wirelessly to the METERLiNK® app on mobile devices, enabling instantaneous documentation, reporting, and sharing of results.

Test Protective Earth (PE), electrical wiring, Residual Current Device (RCD), and verify EV charger maximum current output
Designed for Type 2 and compatible with Type 1 — includes a Type 1 to Type 2 converter
Comprehensive EV charger status indication with color LCD display
Accurately measure charging voltage and frequency with the optional FLIR DM286 digital multimeter featuring METERLiNK® connectivity

Specifications

Highlighted
Safety Category CAT II-300 V, IEC 61010-1
Measurement & Analysis
CP Error (E state) Simulation Pass/Fault (CP signal short-circuited to PE)
CP State Simulation A (Disconnected), B (Connected), C (Charging), D (Charging w/ ventilation), E (Error)
Input Type Measuring Terminals: L1, L2, L3, N, PE Output for test purposes only: Max. 250 V
(Single Phase) / 430 V (3 phase), 50 / 60 Hz, CAT II 300 V, Max. 10 A
PE Error Simulation Pass/Fault (Interruption of PE conductor)
PE Pre-Test Pass/Fault (>50 V AC/DC between PE conductor and touch sensor)
PP State Simulation Open, 13 A, 20 A, 32 A, 63 A
RCD/CCID Trip Test Pass/Fault (Test RCD/CCID activation once tripped)
Voltage Phase Indication L1, L2, L3
Communication & Data Storage
Connector Types T2 (Built-in), Type 1 (converter included)
Output (Optional) DM286: CP State C/D for AC Voltage with Hz measurement
(Optional) IM75-2: CP State B for EV cable Insulation Test
Power
Battery life Approx. 100 hours, with alkaline batteries
Battery type 4 × AA Alkaline batteries
General
Box Contents EV45-T2
Converter for Type 1
Carrying Pouch
Test Leads
4 × AA Batteries
User Manual
Size (L x W x H) 237 mm × 65 mm × 56 mm
(9.33 in × 2.56 in × 2.20 in)
Environmental & Certifications
Certifications ETL, CE, RCM
EMC EN61326-1
Operating Altitude 2000 m (6560 ft)
Operating Ambient Temperature and Relative Humidity (RH) −10°C to 30°C (14°F to 86°F), <85% RH
30°C to 40°C (86°F to 104°F), <75% RH
40°C to 50°C (104°F to 122°F), <45% RH
Safety Category CAT II-300 V, IEC 61010-1
Storage temperature and relative humidity [RH] −20°C to 60°C (−4°F to 140°F), 0 to 80% RH (without batteries)
Warranty Limited 3-Year Warranty
https://www.flir.com/testwarranty

Accessories

Resources & Support

Quick Start Guide

FLIR EV45 Quick Start Guide

Datasheet

FLIR EV45-T2 Datasheet