Extech EX470A
12 Function True RMS Professional MultiMeter + InfraRed Thermometer
The Extech EX470A True RMS Multimeter and Infrared Thermometer with capacitance, frequency, and duty cycle measurements and 2 Type K remote probes is the perfect meter for HVAC or plant maintenance. The IR thermometer measures surface temperature from -20°C to 270°C (-4°F to 518°F) without contact. The built-in laser pointer centers the measuring area. Its functions include AC and DC Voltage to 600 V, AC and DC current to 10 A, resistance to 40 MOhm, continuity, and diode test. It also includes a Type K thermometer for contact or air temperature measurements from -20°C to 750°C (-4°F to 1832°F). The meter comes complete with test leads, 9 V battery, protective holster, adjustable tilt stand, and a velcro hanging strap.
Resources & Support
User Manual
Extech EX470A User Manual
User Manual
Manual de usuario del Extech EX470A
User Manual
Manuel d'utilisation Extech EX470A
User Manual
Manuale d'uso Extech EX470A
User Manual
Extech EX470A Gebruikershandleiding
User Manual
Manual do usuário do Extech EX470A
User Manual
Extech EX470A Bedienungsanleitung
User Manual
Extech EX470A 用户手册
Certification
Extech EX470A Declaration of Conformity
Datasheet
Extech EX4xxA Datasheet
Export Restrictions
Added to cart