Discontinued

FLIR GF620

Optical Gas Imaging Camera

The FLIR GF620 is the first high-resolution, handheld camera from FLIR to detect methane and other volatile organic compound (VOC) emissions. With its ground-breaking 640 x 480 resolution IR detector, inspectors can check thousands of components and safely scan for gases from greater distances. It's also the first FLIR OGI camera to offer Quantification mode (Q-Mode) for streamlined set-up of the optional QL320 gas quantification system.

The Next Generation in OGI Technology
See smaller leaks using the same optics and distances as earlier models, thanks to a 4x increase in pixels within the field of view.
Measure temperature up to 100°C with ±1°C accuracy so you can ensure optimal contrast, or improve detection with High Sensitivity Mode (HSM).
Reduce emissions and avoid regulatory fines by pinpointing the exact source of emissions and quantifying losses with Q-mode and the optional QL320 system.

Specifications

Highlighted
IR Resolution 640 × 480 pixels
Detector Pitch 15 µm
NETD <20 mK @ 30°C (86°F)
Accuracy ±1°C (±1.8°F) for temperature range (0°C to 100°C, 32°F to 212°F) or ±2% of reading for temperature range (>100°C, >212°F)
Spectral Range 3.2 – 3.4 µm
Hazardous Location Compliance NA
Imaging & Optical
Automatic Image Adjustment Continuous/manual, linear, histogram
Camera f-number f/1.59
Color Palettes Iron, Gray, Rainbow, Arctic, Lava, Rainbow HC
Detector Pitch 15 µm
Detector Type FLIR indium antimonide (InSb)
Dynamic Range 14-bit
Field of view (FOV) 24° × 18°
Focal Length 23 mm (0.89 in.)
Focus Manual
Frame Rate [Full Window] 60 Hz
Image Analysis 10 spotmeters, 5 boxes with max./min./average, profile, delta temperatures, emissivity & measurement corrections
Image Modes IR image, visual image, High Sensitivity Mode (HSM)
IR Resolution 640 × 480 pixels
Minimum Focus Distance 0.3 m (1.0 ft.)
NETD <20 mK @ 30°C (86°F)
Non-Radiometric IR Video MPEG4 (up to 60 min./clip) to memory card
On Camera Display
Radiometric IR Video 15 Hz direct to memory card
Sensor Cooling Stirling Microcooler (FLIR MC-3)
Spectral Range 3.2 – 3.4 µm
Streaming Video Radiometric IR streaming to PC using USB cable. Non-radiometric IR video streaming: RTP/MPEG4
Total Pixels 307,200
Viewfinder Yes
Visual Image 3.2 MP from integrated visible camera Can be automatically associated with corresponding non-radiometric IR video
Visual Video MPEG4 (25 min./clip) to memory card
Zoom 1-8x continuous digital zoom
Measurement & Analysis
Accuracy ±1°C (±1.8°F) for temperature range (0°C to 100°C, 32°F to 212°F) or ±2% of reading for temperature range (>100°C, >212°F)
Standard Temperature Range –20°C to 350°C (–4°F to 662°F)
Power
Battery type Rechargeable Li-ion battery
External Power Operation AC adapter 90-260 VAC, 50/60 Hz or 12 VDC from a vehicle
Environmental & Certifications
Ambient temperature range -20°C to 50°C (-4°F to 122°F)
Encapsulation IP 54 (IEC 60529)
Hazardous Location Compliance NA
Mounting Standard, 1/4"-20
Operating Temperature Range –20°C to 50°C (–4°F to 122°F)
Shock & Vibration 25 g (IEC 60068-2-27) / 2 g (IEC 60068-2-6)
Storage Temperature Range –30°C to 60°C (–22°F to 140°F)

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Camera Firmware - GF620

You must be logged in to download file.

Brochure

Брошюра FLIR OGI (оптическая газовая визуализация)

Brochure

GF620 Brochure

Datasheet

GF620 Datasheet

Tech Note

Cooled Vs Uncooled Tech Note

Tech Note

Cooled Vs Uncooled Tech Note A4

Selection Guide

FLIR GF Camera Gas Comparison Matrix

Warranty

FLIR Solutions Cooled Camera Limited Warranty

Brochure

FLIR Global Oil and Gas Industry Brochure

Export Restrictions