New

Flir i34

App-Enabled Thermal Camera

Top application
  1. Asset Reliability
  2. Building Diagnostics & Indoor Air Quality
  3. Electrical Inspection
  4. Mechanical Inspection
Product Variations

The Flir i34 is the smart, scalable way to bring thermography to more people across your team—without compromising on consistency or control. With 240 × 320 thermal resolution and the power of the Flir ACE platform, the i34 transforms inspections into app-guided, repeatable workflows that anyone can follow—helping you capture the right data, in the right place, at the right time.

The i34 supports fully guided inspection routes, on-camera fault detection, baseline image comparison, and direct integration with Flir Assetlink and Ignite. Whether you're expanding your predictive maintenance program or reducing reliance on paper-based reporting, the i34 helps standardize inspections and eliminate guesswork—no matter the user’s experience level.

With a wide field of view, glove-friendly controls, and cybersecure data transfer behind your IT firewall, the i34 is your entry point to smarter, more connected thermography—designed to scale with your goals, not your workload.

With the advantage of Flir, 3rd-party, and custom apps, iXX-Series cameras simplify inspections and improve workflow for increased productivity. Apps can reduce the steps between data gathering and consumption, letting you work the way that makes the most sense for your organization.
On-board apps can flatten the learning curve, provide safety information, host training, and offer remote support so inexperienced users can perform expert-level inspections.
Flir iXX cameras can host a range of apps—Flir-made, 3rd-party, and custom—designed to address communication, documentation or decision-making needs.
Product showcase image

Specifications

Highlighted
IR Resolution 240 × 320
Thermal Sensitivity/NETD <40 mK at 30°C (86°F)
Accuracy ±2°C (±3.6°F) or ±2%
Field of view (FOV) 38° × 49°
Digital Camera 8 MP, Autofocus
Image Modes MSX®, Thermal, Picture-in-Picture, Digital camera
Storage Media Internal memory, onboard Flir Ignite cloud and Assetlink connectivity
Imaging & Optical
Automatic Image Adjustment Yes
Color Black
Color Palettes Iron, White hot, Black hot, Rainbow, Arctic, Lava, Rainbow HC
Digital Camera 8 MP, Autofocus
Digital Camera FOV 50.5° × 64.5°
Display resolution 720 × 1280
Display Type 5 in. color LCD
f-number 1.4
Field of view (FOV) 38° × 49°
Focus Fixed focus
Image Frequency 30 Hz
Image Modes MSX®, Thermal, Picture-in-Picture, Digital camera
IR Resolution 240 × 320
Laser Alignment Position of laser pointer automatically displayed on the infrared image
Manual Image Adjustment Yes
Minimum Focus Distance 0.5 m
Spatial resolution (IFOV) 2.9 mrad
Spectral Range 7.5 to 13 µm
Thermal Sensitivity/NETD <40 mK at 30°C (86°F)
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or ±2%
Camera size (L x W x H) 225 × 136 × 73 mm (8.9 × 5.4 × 2.9 in)
Camera weight incl battery 0.8 kg (1.76 lb)
Delta T Yes, NFPA 70B compliant
Emissivity Correction Variable from 0.1 to 1.0
Isotherm Above, Below
Measurement Corrections Emissivity, matt/semi-matt/semi-gloss + custom value, reflected apparent temperature, atmospheric compensation
Object Temperature Range -20°C to 200°C (-4°F to 392°F)
10°C to 450°C (50°F to 842°F)
Spot Meter Center spot, box with min./max.
User Interface
Text Text annotation on image using onscreen keyboard
Touch Screen Capacitive touch
Communication & Data Storage
AC Operation Optional accessory: 45 W AC adapter, 100 V to 240 V AC input, 15 V DC, 3 A output to camera
File Formats Standard JPEG, 14-bit measurement data included
Interface USB-C: Data transfer to and from PC and Mac device
Display port over USB-C
Storage Media Internal memory, onboard Flir Ignite cloud and Assetlink connectivity
WiFi IEEE 802.11 a/ac/b/g/n (2.4 and 5 GHz)
Power
Battery operating time 4 hours at 25°C (77°F) ambient temperature and typical use
Battery type Rechargeable Lithium-ion battery
Charging system Battery is charged inside the camera or in specific charger (included)
Charging Time 2 hours in charger / 4 hours to 90% capacity in camera
Power Management Automatic shut-down
Environmental & Certifications
Drop 2 m (6ft 7 in)
EMC EN 301 489-1, EN 301 489-17, EN 61000-6-3, EN 61000-6-2, FCC 47 CFR Part 15 Class B
Emissivity Table Emissivity table of predefined materials
Encapsulation IP54 (IEC 60529)
Humidity IEC 60068-2-30/24 h 95% relative humidity
Laser Classification Class 2
Operating Temperature Range -15°C to 50°C (5°F to 122°F)
Radio Spectrum ETSI EN 300 328
ETSI EN 301 893
FCC 47 CFR part 15
RSS-247
Shock 25 g (IEC 60068-2-27)
Storage Temperature Range -40°C to 70°C (-40°F to 158°F)
Vibration 2 g (IEC 60068-2-6)
General
Flashlight Manually activated bright LED
Package Includes Infrared camera with battery
Extra battery
Battery charger
USB-C cable
Printed documentation
Hard transport case
Wrist strap

Accessories

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Brochure

Wat wilt u meten? FLIR WDYNTM brochure

Datasheet

FLIR iXX Datasheet

Certification

FLIR Systems AB Certificate of Registration - ISO 14001:2015

Certification

ISO 9001-2015 FLIR Sweden

Brochure

What do you need to measure? FLIR WDYNTM brochure

Value Sheets

Thermal Inspection With App-Driven Intelligence | Flir iXX-Series

Certification

FLIR Systems AB Certificate of Registration - ISO/IEC 27001:2022

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Numbers:

Belgium: (+32) 0800 70 586
France: (+33) 0800 906 893
Germany: (+49) 0699 675 8893
Spain: (+34) 900 838 919
United Kingdom: (+44) 0800 051 7865

Service, Repair and Calibration 

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions