Discontinued

FLIR IM75

Insulation & DMM Combo with METERLiNK®

The FLIR IM75 is both a premier handheld insulation tester and advanced multifunction digital multimeter for installation, troubleshooting, and maintenance professionals. The IM75 includes several specialty insulation modes including: Polarization Index, Dielectric Absorption, and Earth Bond Resistance. Insulation tests can be performed instantly, continuously, and over a timed duration for in-depth assessment. The meter features METERLiNK® to embed electrical measurements into thermal images captured by FLIR infrared cameras, and Bluetooth® to view real-time readings remotely.

One tool for both insulation and electrical testing
All the functions you need in one tool including multiple resistance ranges for insulation test levels and wireless capabilities.
Provides features for advanced insulation tests including True RMS measurements with 1000V range, VFD mode, and three insulation modes.
Equipped with bright LED worklights to illuminate test areas and targets, a multi-color LED display, and durable double-molded construction.

Specifications

Highlighted
Insulation Resistance Max Range 4M to 20GΩ / Basic Accuracy ±1.5%
Insulation Test Voltages Max Range 50, 100, 250, 500 and 1000V / Basic Accuracy ±3.0%
Category Rating CAT III-1000V, CAT IV-600V
Measurement & Analysis
AC Voltage Max Range 1000.0 V / Basic Accuracy ±1.5%
Capacitance Max Range 10 mF / Basic Accuracy ±1.2%
Category Rating CAT III-1000V, CAT IV-600V
Continuity Max Range 400.0Ω / Basic Accuracy ±0.5%
DC Voltage Max Range 1000.0V / Basic Accuracy ±0.1%
Diode Test Max Range 2V / Basic Accuracy ±0.5%
Earth Bond Resistance Max Range 40Ω to 40KΩ / Basic Accuracy ±1.5%
Frequency [ACV] Max Range 40kHz / Basic Accuracy +/- 5 digits
Insulation Resistance Max Range 4M to 20GΩ / Basic Accuracy ±1.5%
Insulation Test Voltages Max Range 50, 100, 250, 500 and 1000V / Basic Accuracy ±3.0%
VFD AC Voltage Max Range 1000.0V / Basic Accuracy ±1.5%
Communication & Data Storage
Bluetooth Range 10m (32’)
Memory 99 internal storage locations
Power
Battery type 6 x AAA
Environmental & Certifications
IP Rating/Drop Test IP 54, 2m (6.6’)
Operating Temperature 32 to 122°F (0 to 50°C)
Warranty Limited Lifetime*

Accessories

Resources & Support

Brochure

FLIR Vedvarende Energi Vindkraft Brochure

Brochure

FLIR Brochure Over Duurzame Energie Windenergie

User Manual

IM75 User Manual

Datasheet

IM75 Datasheet

Brochure

Digital Multimeter Brochure

Warranty

FLIR Test And Measurement Limited Lifetime Warranty - US Only

Brochure

FLIR Renewable Energy Wind Power Brochure

Export Restrictions