New

K95

Firefighting TIC, 95° Wide-Angle Field of View, 640 × 480, App-Enabled

The Flir K95 is the next generation of the K-Series, designed to give firefighters a clearer, more complete view before, during, and after every incident. Combining 640 × 480 thermal resolution with an expansive 95° field of view, the K95 reveals more of the scene in every glance. By reducing the need for constant scanning and panning, it helps crews understand room layouts, identify movement paths, assess fire development, and make faster, better-informed decisions during search and rescue and fire attack.

Its single-gain solution provides continuous, freeze-free imaging without losing critical scene information. From overheated doors and hidden fire spread to floor openings, the K95 helps firefighters recognize changing conditions sooner, attack fires more strategically, and manoeuvre through smoke-filled environments with greater confidence. Wireless connectivity to the Flir Responder App also simplifies camera configuration, enables live video streaming for training, and supports mission data sharing after the call.

The widest firefighting view in your hand.
With a market-leading 95° field of view—the widest available in a firefighting TIC—the K95 reveals significantly more of the environment than earlier K-Series models. Firefighters can scan rooms more efficiently, understand layouts and movement paths faster, and follow fire development with fewer sweeps of the camera.
Seamless single-range imaging delivers a continuous, freeze-free thermal view, while the simplified live display and minimal menu interaction keep distractions to a minimum. Firefighters stay focused on the scene, not the settings.
By bringing more of the fireground into view at once, the K95 helps firefighters interpret fire spread, hot gas layers, and structural features more quickly during fire attack and search and rescue. Crews can anticipate changing conditions sooner, make better-informed decisions, and act with greater confidence rather than reacting after the fact.

Specifications

Highlighted
IR Resolution 640 × 480
Display 4" LCD, 640 × 480, 60 Hz, backlit
Object Temperature Range Single range solution operating: -20°C to 650°C (-4°F to 1202°F)
Image Modes Basic, Search, Detection, High Heat, White Hot
Imaging & Optical
Contrast optimization Flexible Scene Enhancement (FSX®)
Detector Type Focal plane array (FPA), uncooled microbolometer
Field of view (FOV) 95° × 74°
Image Frequency 30 Hz
Image Modes Basic, Search, Detection, High Heat, White Hot
IR Resolution 640 × 480
Non-radiometric IR video recording MPEG4 to internal flash memory
Non-radiometric IR video streaming Uncompressed colorized video using USB and MPEG-4 Stream over Wi-Fi to Flir Responder app
Pitch 12 µm
Spectral Range 7.5µm to 14 µm
Thermal Sensitivity/NETD <70 mK
Zoom 2x digital zoom
Environmental & Certifications
Drop 2 m (6.6 ft) on concrete floor (IEC 60068-2-31)
EMC EN 301 489-1 RED
EN 301 489-17
EN 55032 Class B (Emission)
EN 55035 (Immunity)
EN 61000-6-2 Immunity according to Industrial
EN 61000-6-3 380-480MHz
EN 61000-6-3 800-960MHz
EN 60945 Maritime equipment
FCC 47 CFR part 15 B, cla
Encapsulation IP67 (IEC 60529)
Humidity (Operating and Storage) IEC 60068-2-30/24 h 95
Magnetic fields EN 61 000-4-8, Test level 5 for continuous field (severe industrial environment)
Operating Temperature Range -20°C to 60°C (-4°F to 140°F)
150°C (302°F): 15 min
260°C (500°F): 5 min
Radio Spectrum ETSI EN 300 328
ETSI EN 301 893
FCC 47 CFR part 15
RSS-247
Relative Humidity 95% relative humidity 25°C to 40°C
(77°F to 104°F) non-condensing
Shock 25 g (IEC 60068-2-27)
Storage Temperature Range -40°C to 85°C (-40°F to 185°F)
Vibration 2 g (IEC 60068-2-6)
Power
Battery capacity 5.8 Ah, at 20°C to 25°C (68°F to 77°F)
Battery operating time Approx. 4 hours @ 25°C (77°F) ambient temperature and typical use
Battery type Li-Ion
Battery voltage 3.7 V
Charging system Desktop 2-bay charger
Optional in-truck charger
Charging Temperature 0°C to 45°C (32°F to 113°F)
Charging Time ≤3 h to capacity enough for 3 h operation
Power Management For documents like MSDS and UN38.3 test reports/summaries, see: https://support.flir.com/resources/msds
Safety [power supply] CE/EN/UL/CSA/PSE 60950-1 IEC 62368
Measurement & Analysis
Object Temperature Range Single range solution operating: -20°C to 650°C (-4°F to 1202°F)
Relative Humidity 95% relative humidity 25°C to 40°C
(77°F to 104°F) non-condensing
General
Package Includes Infrared camera
Battery (2 ea.)
Battery charger
Carabiner strap
Power supply
Printed documentation
Retractable lanyard, 16 N (58 oz)
USB cable
User Interface
Display 4" LCD, 640 × 480, 60 Hz, backlit
Communication & Data Storage
Bluetooth Bluetooth v. 5.0 EDR + BLE *PAN
File Formats Standard JPEG
Image Storage Camera and Flir Responder app
Image Storage Capacity 200 files in total (N.B. The total number of files varies dependent on the number of saved video clips)
Interface Update via OTA (Wi-Fi using the Flir Responder app)
Legacy support for updates from PC and data transfer to and from PC
Storage Media Internal flash memory
USB USB-C
WiFi IEEE 802.11 b/g/n (2.4 GHz)

Accessories

  1. Tripod Adapter (T198457ACC)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

Flir Kxx Firmware

You must be logged in to download file.

Datasheet

FLIR K95 Datasheet

Certification

FLIR Kxx 2025 2026 Series CB certificate

Report

FLIR K85-N IP67 Test Report

Certification

FLIR Kxx 2025 2026 Series Declaration of Conformity T300791 Battery Charger

Certification

FLIR Kxx 2025 2026 Series CE Declaration of Conformity

MSDS

FLIR Kxx 2026 Series T301060 Battery MSDS

Certification

FLIR Kxx 2026 Series T301060 Battery UN38.3

Certification

FLIR Kxx 2026 Series T301060 Battery CB Certificate

Report

FLIR Kxx 2025 2026 Series Vibration and Shock Test Report (Not Applicable to K95)

Report

FLIR Kxx 2026 Series IP67 Test Report

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.