Extech MN36

Digital Mini MultiMeter

The Extech MN36 digital multimeter is compact but still packed with features. Capable of measuring AC and DC voltage up to 600 volts, the MN36 is autoranging, which means it automatically displays readings with the proper decimal place location and maximum resolution. Comes with protective rubber holster, 2xAAA batteries, bead wire Type K temp. probe and test leads.

Specifications

General
AC Current 10A
AC Current Basic Accuracy ±1.5%
AC Current Max Resolution 0.1µA
AC Voltage 600V
AC Voltage Basic Accuracy ±1.2%
AC Voltage Max Resolution 0.1V
Capacitance 100µF
Capacitance Max Resolution 0.001nF
DC Current 10A
DC Current Basic Accuracy ±1.2%
DC Current Max Resolution 0.1µA
DC Voltage 600V
DC Voltage Basic Accuracy ±0.5%
DC Voltage Max Resolution 0.1mV
Frequency 5MHz
Frequency Basic Accuracy ±1.0%
Frequency Max Resolution 0.01Hz
Resistance 40MΩ
Resistance Max Resolution 0.1µΩ
Temperature (Type K) Max Resolution -4 to 1400°F (-20 to 750°C)
Temperature (Type N) ±(1% of reading + 4°)
Temperature (Type N) Basic Accuracy 1°F/°C
Additional Details
Certifications CE
Dimensions 5.43 × 2.83 × 1.5" (138 × 72 × 38mm)
Power 2 × AAA (1.5V) batteries
Safety Category CATII - 600V
Warranty 2 years
Weight 5.4oz (153g)

Resources & Support

User Manual

Extech MN36 User Manual

Datasheet

Extech MN35-MN36 Datasheet

Export Restrictions

Cart

Added to cart