Extech RHT20 Humidity and Temperature Datalogger

Up to 16,000 readings for RH/Temp & user-programmable sample rate

The RHT20 is a Humidity Temperature Datalogger which records up to 16,000 Humidity and 16,000 Temperature readings with a user programmable sample rate. USB interface for easy setup and data download. Selectable data sampling rates from 1s to 24hr. User-programmable alarm thresholds for RH and Temperature. LCD displays current temperature and humidity readings plus Min/Max and Alarm status. Long battery life. Place or mount the datalogger in monitoring location (storage bin, truck, cargo hold, freezer, temperature-controlled room, etc.). Datalogger records temperature and humidity at sample rate set by user. Connect the datalogger to your PC via the USB interface to retrieve readings. Datalogger displays the current Humidity and Temperature plus Min/Max and alarm status so it can viewed anytime during the recording process. Complete with battery, mounting bracket, and software.

Selectable data sampling rates from 1 second to 24 hours.
User-programmable alarm thresholds for RH and Temperature
Complete with 3.6V Lithium battery, mounting bracket with combination lock

Specifications

General
Datalogging Interval 1 second to 24 hours
Memory 16,000 points
Relative Humidity 0 to 100%
Relative Humidity Basic Accuracy ±3% (40 to 60%), ±3.5% (20 to 40 & 60 to 80%), ±5% (0 to 20 & 80 to 100%)
Relative Humidity Max Resolution 0.10%
Temperature (Air) -40 to 158°F (-40 to 70°C)
Temperature (Air) Basic Accuracy ±1.8°F (14 to 104°F), ±3.6°F (all other ranges), ±1.0°C (-10 to 40°C), ±2.0°C (all other ranges)
Temperature (Air) Max Resolution 0.1°F/°C
Additional Details
Certifications CE
Dimensions 3.7 × 1.9 × 1.2" (94.4 × 48.9 × 31.2mm)
Power 1 × 3.6V battery
Warranty 2 years
Weight 3.2oz (90.7g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech RHT20 Software

You must be logged in to download file.

Datasheet

Extech RHT20 Datasheet

User Manual

Extech RHT20 User Manual

Certification

Extech RHT20 Declaration of Conformity

Export Restrictions

Cart

Added to cart