Extech RPM10

Photo/Contact Tachometer with built-in InfraRed Thermometer

Product Variations

The RPM10 is a combination tachometer which provides both contact and non-contact RPM measurements, making this device useful in virtually all applications. The RPM10 also features a built-in IR thermometer with laser pointer for measuring surface temperature from -4 to 600 degrees F (-20 to 315 degrees C), making it ideal for checking the operating temperature of motors, bearings and machinery. Complete with wheels for linear surface speed (0.2 to 6560 ft. /minute; 0.05 to 1999.9 m/minute) or RPM measurements, 4 AA batteries, 23 in. (0.6 m) reflective tape, carrying case, and user manual.

Specifications

General
Rotation Speed (Contact) 0.5 to 20,000rpm
Rotation Speed (Contact) Basic Accuracy ±(0.05% of reading + 1 digit)
Rotation Speed (Contact) Max Resolution 0.1rpm
Rotation Speed (Strobe) 10 to 99,999rpm
Rotation Speed (Strobe) Basic Accuracy ±(0.05% of reading + 1 digit)
Rotation Speed (Strobe) Max Resolution 0.1rpm
Surface Speed (Contact) 0.2 to 6560ft/min, 0.05 to 1999.9m/min
Surface Speed (Contact) Basic Accuracy ±(0.05% of reading + 1 digit)
Temperature (IR) Basic Accuracy -4 to 600 °F (-20 to 315 °C)
Additional Details
Certifications RPM10-NIST_S: CE, NIST
RPM10_S: CE
Dimensions 8.5 × 2.6 × 1.5" (216 × 66 × 38mm)
Power 4 × AA (1.5V) batteries
Warranty 2 years
Weight 10.6oz (300g)

Resources & Support

User Manual

Extech RPM10 User Manual

Certification

Extech RPM10 Declaration of Conformity

Datasheet

Extech RPM10 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart