Discontinued

FLIR RS8500

High-Speed MWIR Camera for Range & Science Applications

Product Variations

The FLIR RS8500 MWIR infrared camera system is a high-performance thermal camera and infrared telescope combined in a single weatherproof housing, specifically designed for long-range tracking and measurement applications including military range, aerospace, and outdoor research. Built around a high-resolution 1280 × 1024 midwave indium antimonide detector with the ability to deliver data up to 180 frames per second, the RS8500 provides 24% more pixels and a 46% faster frame speed than the previous model. Multiple simultaneous data and video output options allow the camera to be easily integrated into most data acquisition systems.

High-performance IR camera and telescope
This high-performance infrared camera features a 10X continuous zoom lens with TSPI-accurate time stamping of images and metadata all in a single weatherproof housing
Easily capture high-speed thermal data in full HD resolution on long-range and high-temperature targets with the 1.3 megapixel MWIR indium antimonide detector and internal warm filter wheel
View, record, and analyze data easily in the latest FLIR software using the available GigE, CameraLink Full Fiber (RS8523 model only), or CoaxPress digital data connection options while having full control over the advanced triggering and synchronization capabilities

Specifications

Highlighted
Resolution 1280 × 1024
Detector Pitch 12 μm
Spectral Range 3.0–5.0 μm
Detector Type Indium antimonide
Camera f-number f/5
Thermal Sensitivity/NETD 25 mK typical
Frame Rate [Full Window] Programmable; 0.0015 Hz to 181 Hz
Integration Time 270 ns to ~full frame
ND Filter Wheel FLIR RS8513 InSb (3.0-5.0 µm): 4-position motorized filter wheel, standard 1-inch ND filters must be factory installed
FLIR RS8523 InSb (3.0-5.0 µm): 4-position motorized filter wheel, standard 1-inch ND filters must be factory installed
Focus Motorized FOV/focus
Imaging & Optical
Analog Overlay Customizable
Camera f-number f/5
Detector Pitch 12 μm
Detector Type Indium antimonide
Digital Zoom 1x, 4x, 4:3
Focus Motorized FOV/focus
Frame Rate [Full Window] Programmable; 0.0015 Hz to 181 Hz
Image Time Stamp Internal precision timestamp. IRIG-B AM decoder, TSPI accurate
Integration Time 270 ns to ~full frame
Lens 120–1200 mm zoom (metric, low-latency metadata)
Lens Cover Optional, motorized
ND Filter Wheel FLIR RS8513 InSb (3.0-5.0 µm): 4-position motorized filter wheel, standard 1-inch ND filters must be factory installed
FLIR RS8523 InSb (3.0-5.0 µm): 4-position motorized filter wheel, standard 1-inch ND filters must be factory installed
Operability >99.5% (99.9% typical)
Palette Selectable 8-bit
Pixel Clock 355 mHz
Radiometric Data Streaming FLIR RS8513 InSb (3.0-5.0 µm): Gigabit Ethernet (GigE Vision), CXP (5 Gb Dual Link)
FLIR RS8523 InSb (3.0-5.0 µm): Gigabit Ethernet (GigE Vision), Camera Link Full Fiber, CXP (5 Gb Dual Link)
Readout Modes Asynchronous integrate while read Asynchronous integrate then read
Readout Type Snapshot
Resolution 1280 × 1024
Sensor Cooling Closed cycle linear
Spectral Range 3.0–5.0 μm
Standard Video HD-SDI
Subwindow Modes Flexible
Thermal Sensitivity/NETD 25 mK typical
Video Modes HD: 720p/59.9/50 Hz, (SMPTE 296M) 1080p/29.9/25 Hz (SMPTE 274M)
Measurement & Analysis
Camera size (L x W x H) 889 × 308 × 312 mm (35 × 12.125 × 12.3 in)
Communication & Data Storage
Command and Control GigE, RS-232, CXP (GenICam protocol supported over GigE or CXP)
Synchronization Modes Sync In, Sync Out, Trigger In
General
Weight Approximately 43.2 kg (95 lbs) without motorized lens cover
Power
Power 24 V nominal, 20-28 V acceptable
Environmental & Certifications
Chassis IP Rating IP65
Mounting 15 x 3/8”-16 tapped holes
Operating Temperature Range -20°C to 50°C (-4°F to 122°F )

Accessories

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Datasheet

RS8500 Datasheet A4

Datasheet

RS8500 Datasheet

Warranty

FLIR Solutions Cooled Camera Limited Warranty

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Numbers:

Belgium: (+32) 0800 70 586
France: (+33) 0800 906 893
Germany: (+49) 0699 675 8893
Spain: (+34) 900 838 919
United Kingdom: (+44) 0800 051 7865

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions