Discontinued

FLIR TG165

Spot Thermal Camera for General Use

The FLIR TG165 Spot Thermal Cameras bridge the gap between single spot infrared thermometers and FLIR's legendary thermal cameras. Equipped with FLIR's exclusive Lepton® micro thermal sensor, these cameras let you see the heat so you know exactly where to target the measurement spot. Easily find unseen hot and cold spots for instant troubleshooting, and store images and data to show customers and include in reports.

See the big picture
The wide 50° field of view makes it easy to frame an entire wall in a single image for building diagnostics
Easily save images and data for documentation, and download images fast over USB or via removable micro SD.
Designed for the harshest environments, the TG165 is durable enough to withstand a 2-meter drop for your toughest jobs.

Specifications

Highlighted
IR Resolution 80 × 60 pixels
Object Temperature Range -25°C to 380°C (-13°F to 716°F)
Accuracy ±1.5% or 1.5°C (2.7°F)
Field of view (FOV) 50° x 38,6°
Color Palettes Hot Iron and Grayscale
Display 2.0 in. TFT LCD
Laser Dual diverging lasers indicate the temperature measurement area, activated by pulling the trigger
Imaging & Optical
Color Palettes Hot Iron and Grayscale
Detector Type Focal plane array (FPA), uncooled microbolometer
Field of view (FOV) 50° x 38,6°
Focus Focus free
Gallery 17565
Image Frequency 9 Hz
IR Resolution 80 × 60 pixels
Laser Dual diverging lasers indicate the temperature measurement area, activated by pulling the trigger
Minimum Focus Distance 0.1 m (4 in.)
Minimum Measurement Distance 26 cm (10 in.)
Spectral Range 8–14 µm
Thermal Sensitivity/NETD <150 mK
Measurement & Analysis
Accuracy ±1.5% or 1.5°C (2.7°F)
Camera size (L x W x H) 186 mm x 55 mm x 94 mm (7.3 in x 2.2 in x 3.7 in)
Camera weight incl battery 0.312 kg (11 oz)
Center spot Yes
Object Temperature Range -25°C to 380°C (-13°F to 716°F)
Communication & Data Storage
Image Storage Capacity 75 000 pictures with included 8 GB Micro SD card
Memory Expansion 32 GB SD card maximum
Memory Type Micro SD card
Saved image format Bitmap (BMP) image with temperature and emissivity
User Interface
Display 2.0 in. TFT LCD
Power
Battery charge life 30 days minimum
Battery operating time >5 hours of continuous scanning with lasers
Battery type Rechargeable Li ion battery
Battery voltage 3.7 V
Charging system Battery is charged inside the camera
Charging Time 4 hours to 90%, 6 hours to 100%
Power Management Adjustable; OFF, 1 min., 2 min., 5 min., 10 min.
General
Includes Wrist strap lanyard, 8 GB Micro SD card, power supply with separate USB cable, printed documentation
Environmental & Certifications
Drop test Designed for 2 m (6.6 ft)
Humidity (Operating and Storage) 0-90% RH (0-37°C (32-98.6°F)), 0-65% RH (37-45°C (98.6-113°F)), 0-45% RH (45-55°C (113-131°F))
Operating Temperature Range -10°C to 45°C (14°F to 113°F)
Storage Temperature Range -30°C to 55°C (-22°F to 131°F)
Tripod Mounting 1/4 in.-20 on handle bottom

Accessories

  1. Belt Clip Holster (TA14)

Resources & Support

Datasheet

TG165 Datasheet

User Manual

FLIR TG165 User Manual

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Export Restrictions