Discontinued

TrafiBot2

Automatic incident detection

The FLIR TrafiBot2 is a compact, rugged camera solution for automatic incident detection. Combining full HD visual imaging with advanced video analytics, TrafiBot2's advanced processing generates traffic data and incident detection information for tunnels, bridges, and highways, including alerts on stopped vehicles, wrong-way drivers, and lost cargo.

Intelligent optical vision camera for safer traffic.
TrafiBot2 offers superior low light performance without disturbing noise or smearing caused by car headlights.
TrafiBot2 provides critical traffic information, including alerts on stopped vehicles, wrong-way drivers, pedestrians, lost cargo, and traffic flow data.
With a 316L stainless steel housing, TrafiBot2 meets IP66 and 67 requirements against dust and water ingress/immersion.

Specifications

Communications
Compression 9W heater off and 12W heater on
Connectivity RJ45 connector
Optional fiber optics on connector (MM/SM) plus 24Vdc power connector
2 optional digital outputs
Supported Protocols IPv4, TCP/IP, UDP, RTP, RTSP, HTTP, ICMP, FTP, SMTP, DHCP, PPPoE, UPnP, IGMPv1/2/3, SNMPv1/2, QoS, ONVIF, 802.1X, NTCIP-1205
Video Over Ethernet Two independent encoders for streaming H.264 or M-JPEG, up to 20 streams/encoder
Electrical
Consumption 9W heater off and 12W heater on
Maximum resolution 1920 × 1080
Power Consumption Max. 13W heater off Max. 23W heater on
Environmental
Housing material Stainless steel 316L
Operating Temperature Range -30° to 75°C (-22° to 167°F) with sunshield – Nema TS-2
Relative Humidity 0% to 100%
Imaging & Optical
Focal Length 4.9 - 49mm
Image Sensor 1/2.8" Sony CMOS sensor
Streaming Resolution Visual : up to 1920 × 1080 @ 30 Hz
Mechanical
Mounting Combined Wall/pole bracket. Ceiling mount bracket
Weight 2.5 kg
System Overview
Dimensions [Incl. Sunshield] 220 x 126.6 x 92.6 (LxWxH)

Resources & Support

Datasheet

FLIR TrafiBot2 Datasheet GB

Datasheet

FLIR TrafiBot2 Datasheet

Brochure

FLIR Intelligent Transportation Systems (ITS) Guidebook

Export Restrictions

Cart

Added to cart