VT8-Series

Voltage, Continuity, and Current Tester

164,00 € ex. VAT

196,80 € inc. approx. VAT (20 %)
Product Variations

The FLIR VT8-Series are high-quality voltage, continuity, and current testers. They feature an optimized, open-jaw design that can fit into tight spaces and reliably measure large-diameter cables. The VT8-600 carries a CAT III-600 V/CAT IV-300 V safety rating and a 100 A/600 V measuring range, while the VT8-1000 carries a CAT III-1000 V/CAT IV-600 V safety rating and a 200 A/1000 V measuring range. Extensive measurement features make the VT8-Series versatile tools – just one meter can get the job done.

Your go-to troubleshooting electrical tester
Made with the quality and reliability you have come to expect from Flir test and measurement tools
Equipped with the capabilities you need including True RMS, AC/DC voltage and current, continuity, resistance, and capacitance
Take measurements in tight spaces with the optimized jaw design, and measure large-diameter cables with the wide jaw opening

Specifications

Highlighted
Non_Contact Voltage Detector [NCV] >100 Vrms; <10 mm distance (LED/buzzer alerts)
Drop test 2 m (6.6 ft)
Warranty Limited 3-year
Measurement & Analysis
AC/DC Current Range VT8-1000: 200 A
VT8-600: 100 A
AC/DC Volts Accuracy VT8-1000: ±1.5%, ±1.0% (56 to 66 Hz)
VT8-600: ±1.5%, ±1.0% (45 to 66Hz)
AC/DC Volts Range VT8-1000: 1000 V
VT8-600: 600 V
AC_DC Current Accuracy VT8-1000: ±2.5% (50 to 60Hz)
VT8-600: ±2.5% (50 to 60 Hz)
AC_DC Current Resolution 0.1 A
AC_DC Voltage Resolution 0.1 V
Additional Measurement Functions DCA zero, relative mode (AC/DC voltage, AC current, and capacitance), data hold
Auto Range Yes
Capacitance 600 µF ±4.0%, 6000 µF ±10.0%
Continuity check threshold 10 Ω to 100 Ω
Display Rate Approximately 3 times per second
Over_Range Indication "OL" or "-OL" displayed
Polarity Automatic display of positive and negative polarity
Resistance 60.00 MΩ ± (1.5%)
True RMS Yes
User Interface
Display 6000-count backlit multi-function LCD
Environmental & Certifications
Agency Approvals C-UL-US, CE, RCM
Drop test 2 m (6.6 ft)
Operating Temperature -10 to 50°C (14 to 122°F)
Relative Humidity 95% max; 5 to 30°C (41 to 86°F) 75% max; 30 to 40°C (86 to 104°F) 45% max; 40 to 50°C (104 to 122°F)
Storage Temperature –30 to 60°C (-22 to 140°F), batteries not installed
Warranty Limited 3-year
General
Dimensions (W x H x D) 210 × 53 × 35 mm (8.27 × 2.1 × 0.67 in)
Jaw Opening 15.5 mm (0.61 in)
Worklights White LED
Power
Auto Power Off After 15 minutes
Low Battery Indication Battery symbol is displayed when batteries need changing
Non_Contact Voltage Detector [NCV] >100 Vrms; <10 mm distance (LED/buzzer alerts)
Power Source 2 x AA alkaline batteries

Accessories

Resources & Support

Datasheet

VT8 Datasheet TR

Datasheet

VT8 Datasheet NL

User Manual

VT8 User Manual NL

User Manual

VT8 User Manual PL

User Manual

VT8 User Manual RU

User Manual

VT8 User Manual FI

User Manual

VT8 User Manual CZ

Brochure

Wat wilt u meten? FLIR WDYNTM brochure

Datasheet

VT8 Datasheet A4

User Manual

VT8 User Manual

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Numbers:

Belgium: (+32) 0800 70 586
France: (+33) 0800 906 893
Germany: (+49) 0699 675 8893
Spain: (+34) 900 838 919
United Kingdom: (+44) 0800 051 7865

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us