G620pt

Pan-Tilt Hydrocarbon/VOC OGI Camera

Product Variations

Monitor more of your site while reducing blind spots and trips into the field. The FLIR G620pt gives you continuous, automated monitoring across complex gas facilities, ensuring you catch potential leaks, verify them, and prioritize repairs before they become problems.
This remotely controlled pan-tilt system sweeps across tanks, compressors, and process units, allowing the cooled optical gas imaging and integrated visual cameras to deliver the thermal and visible context teams need to tell a problem leak from routine venting.
Purpose-built for FLIR ADGiLE deployments where hazardous rating solutions are not required, the G620pt turns round-the-clock surveillance into verifiable situational awareness and helps your team act with confidence instead of guesswork.

See Every Emission Event Across Your Entire Site
Remotely controlled pan-tilt movement with preset tours lets you use just one camera to monitor multiple areas and assets, maximizing coverage while controlling hardware and installation costs.
A high-sensitivity cooled thermal sensor plus integrated visual camera gives operators the full scene context for faster event assessment.
Feeds directly into the ADGiLE solution for intelligent, round-the-clock monitoring that helps teams distinguish potential leaks from routine venting. Alarms carry meaning so attention goes where it matters.

Especificaciones

Resaltado
Resolución de IR 640 × 512 (327,680 pixels)
Matriz de plano focal (FPA) - Píxeles efectivos HOT MWIR T2SLS / 3.2–3.4 μm
Sensibilidad térmica/NETD <15 mK at 25°C
Rango espectral 3.2–3.4 µm
Generación de imágenes y óptica
Ajuste automático de imagen Linear, PE
Campo de visión (FOV) 14.5° lens: 14.4° × 11.5°
24° lens: 23.6° × 19°
Distancia focal mínima 14.5° lens: 0.5 m (1.6 ft)
24° lens: 0.3 m (1.0 ft)
Enfoque Motorized
Frecuencia de imagen completa 30 Hz
Frecuencia de la imagen 30 Hz
Grabación de vídeo IR radiométrico GigE Vision
Longitud focal 14.5° lens: 38 mm
24° lens: 23 mm
Matriz de plano focal (FPA) - Píxeles efectivos HOT MWIR T2SLS / 3.2–3.4 μm
Mejora digital de la imagen High Sensitivity Mode (HSM)
Modos de imagen IR image, High Sensitivity Mode (HSM)
Número F f/1.59
Paletas de colores Selectable 8-bit
Paso del detector 15 µm
Rango espectral 3.2–3.4 µm
Reducción de ruido Auto/manual
Refrigeración de sensor FLIR FL100 Linear cooler
Resolución de IR 640 × 512 (327,680 pixels)
Sensibilidad al gas [NECL] CH₄: 16 ppm × m
Hydrocarbons (niabara gas mix): 6.4 ppm × m
NECL: ΔT 10°C, distance = 1 m
Sensibilidad térmica/NETD <15 mK at 25°C
Superposición RTSP only
Tipo de detector High Operating Temperature (HOT) MWIR T2SLS
Transmisión de vídeo IR no radiométrico H.264 or MJPEG over RTSP
Transmisión de vídeo IR radiométrico GigE Vision
Zoom Digital zoom, 1x, 2x, 4x, 8x
Zoom óptico 30x optical, 8x digital (integrated Full HD visual camera)
Medición y análisis
Precisión ≤100°C ±2°C, >100°C ±2% of reading
Rango de temperatura del objeto -10°C to 120°C (14°F to 248°F)
Voltaje CC 24 VDC 2.5 A max (optional factory-fitted 100–240 VAC mains to 24 VDC PSU)
Comunicación y almacenamiento de datos
Codificado H.264 or MJPEG over RTSP streaming
Comunicación Ethernet ONVIF Ethernet to VMS or Web browser, internal telemetry control for visual camera zoom lens
Conector Direct connection via RJ45 CAT6A cables
Entrada/salida digital, tipo de conector M12 12-pin A-coded, Male (shared with external power)
Entradas digitales 2x dry-contact, Vin(low) = 0–1.5 V, Vin(high) = 3–25 V
Interfaces de comunicación Ethernet from camera module
Interfaz Ethernet RJ45 (10/100/1000Base-Tx)
Mando y control GEV: Genicam; RTSP: Web Interface, REST API
Protocolos de Ethernet IPv4/v6, TCP, UDP, IGMP(Multicast), ICMP, DHCP, HTTP, HTTPS, RTP, RTSP, FTP, SNMP, SMTP, UPnP, WS-Discovery, Zero Configuration, NTP, DDNS, RTMP
Salidas digitales 2x relay outputs, 0–48 VDC, max. 350 mA
Solid-state opto relay
1x dedicated as fault output (NC)
Tipo de conector Ethernet RJ45
General
Peso 13.25 kg to 13.75 kg (29.2 lb to 30.3 lb) depending on camera/lens model
Alimentación
Consumo de energía 60 W max (nominal)
Características medioambientales y certificaciones
Certificaciones RoHS: 2011/65/EU
WEEE: 2012/19/EU
RED: 2014/53/EU
EMC: ETSI EN 301 489-1 (radio), ETSI EN 301 489-17, EN 55032 (emission), EN 55035 (immunity), EN 61000-4-8 Level 5 (magnetic field), EN 61000-6-2, Immunity Industrial Environment, FCC 47 CFR part 15 B, class B (emission), ICES-003
Conformidad de uso en ubicaciones peligrosas Not applicable (non-ATEX configuration)
Directivas EMC: 2014/30/EU, WEEE: 2012/19/EU
EMC ETSI EN 301 489-1 (radio), ETSI EN 301 489-17, EN 55032 (emission), EN 55035 (immunity), EN 61000-4-8 Level 5 (magnetic field), EN 61000-6-2, Immunity Industrial Environment, FCC 47 CFR part 15 B, class B (emission), ICES-003
Material de la carcasa Aluminum
Montaje Wall bracket, pole/corner mount
Protección IK10, IP66/IP67, NEMA 4X
Rango de temperatura operativa -20°C to 60°C (-4°F to 140°F) standard (-40°C option on request)

Recursos y asistencia

Brochure

Folleto FLIR OGI (imágenes ópticas de gases) MX

Brochure

Folleto FLIR OGI (imágenes ópticas de gases)

Brochure

FLIR OGI Brochure (Optical Gas Imaging)

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.