Termocamera abilitata all'app

Serie iXX

Rivoluzionare le ispezioni termiche con l'intelligenza basata su app

La Serie iXX è una nuova classe di termocamere basate su app, progettate per rendere le ispezioni più rapide, semplici e coerenti, indipendentemente dal livello di competenza del tuo team. Dai termografi esperti ai tecnici nuovi alla termografia, le termocamere iXX semplificano ogni fase del processo: acquisizione dei dati giusti, condivisione immediata e trasformazione in informazioni fruibili.

Basati sulla piattaforma Flir Ace, i modelli i34 e i64 funzionano con le app sviluppate da Flir, dai clienti e da sviluppatori di terze parti di fiducia, in modo che la termocamera possa evolversi in base alle tue esigenze di ispezione. 

Advantages of Flir iXX-Series
Our iXX-Series cameras are designed to transform thermal inspections into guided, connected, and fully integrated workflows. Powered by app-based intelligence, they help you capture consistent, high-quality data, share it instantly, and act on it—whether you’re troubleshooting a single asset or scaling inspections across multiple sites. Each thermal imaging camera in the iXX-Series combines intuitive design with powerful connectivity, making it easier for teams to detect faults, analyze data, and maintain safety standards.
Improve asset reliability and avoid costly downtime with app-guided inspections that anyone can follow. The iXX-Series allows users to capture thermal images with accurate Delta T measurements, compare the data to baseline readings, and detect changes before they become failures. With automatic uploads to our FLIR apps, Assetlink™ and Ignite™, you can track asset trends, generate work orders, and integrate results with your Computerized Maintenance Management System (CMMS)—without ever leaving the field.
Reduce safety risks and improve decision-making with high-resolution thermal imaging, glove-friendly controls, and wide fields of view—ideal for inspecting energized equipment through IR windows. Use the Meterlink app to capture load, voltage, and other electrical measurements alongside thermal data, giving you the complete context to prioritize repairs and prevent outages. Including a thermal camera in your maintenance routine allows you to identify potential issues early, extend equipment lifespan, and optimize operational efficiency.
Streamline building diagnostics with workflows designed for HVAC performance checks, water damage assessment, and energy loss surveys. On-camera routing ensures consistency across inspections, while instant fault analysis helps you make confident recommendations on-site. Data is securely transferred to your cloud or asset management platform, so reports and insights are ready to share before you leave the job. Whether you’re detecting insulation gaps, identifying leaks, or evaluating energy performance, this thermal imaging camera delivers the precision and clarity needed to pinpoint issues quickly and accurately.
Product showcase image

 

Monitoraggio intelligente delle condizioni

Migliora l'affidabilità delle risorse ed evita costosi tempi di inattività con ispezioni guidate da app che chiunque può seguire. La Serie iXX consente agli utenti di acquisire immagini termiche con misurazioni Delta T accurate, confrontare i dati con le letture di riferimento e rilevare le variazioni prima che si trasformino in guasti. Con i caricamenti automatici sulle nostre app FLIR, Assetlink™ e Ignite™, è possibile monitorare l'andamento delle risorse, generare ordini di lavoro e integrare i risultati con il sistema di gestione della manutenzione computerizzata (CMMS), senza mai lasciare il campo.

Risoluzione dei problemi specifica del settore

Le termocamere iXX-Series, abilitate alla termocamera tramite la funzione App, offrono una gamma di app FLIR e di terze parti che aprono un mondo di possibilità in termini di risoluzione dei problemi. Esplora le app create dai nostri sviluppatori partner per vedere come possono risolvere i tuoi problemi, caricare un’app esistente che usi ogni giorno o connetterti con FLIR per personalizzarne una tua.

Ispezione elettrica sicura

Riduci i rischi per la sicurezza e migliora il processo decisionale con la termografia ad alta risoluzione, i controlli a guanti e l'ampio campo visivo, ideale per ispezionare le apparecchiature sotto tensione attraverso le finestre IR. Utilizza l’app Meterlink® per acquisire misurazioni di carico, tensione e altre misurazioni elettriche insieme ai dati termici, fornendo il contesto completo per dare priorità alle riparazioni e prevenire le interruzioni.

Ispezioni efficienti degli edifici

Semplifica la diagnostica degli edifici con flussi di lavoro progettati per i controlli delle prestazioni HVAC, la valutazione dei danni causati dall'acqua e i sondaggi sulla perdita di energia. L'instradamento integrato nella termocamera garantisce coerenza tra le ispezioni, mentre l'analisi istantanea dei guasti aiuta a formulare raccomandazioni sicure in loco. I dati vengono trasferiti in modo sicuro al cloud o al sistema di gestione degli edifici, in modo che i report e le informazioni siano pronti per essere condivisi prima di lasciare il lavoro.

Quote Carousel

Which Camera Should I Choose?

Flir i34

Flir i34

  • App-Enabled Thermal Imaging Camera
  • 240 × 320 thermal resolution
  • <40 mK NETD
View Product

IR Resolution

240 × 320

Thermal Sensitivity/NETD

<40 mK at 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2%

Flir i64

Flir i64

  • App-Enabled Thermal Imaging Camera
  • 480 × 640 thermal resolution
  • <40 mK NETD
View Product

IR Resolution

480 × 640

Thermal Sensitivity/NETD

<40 mK at 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2%

IR Resolution

240 × 320

IR Resolution

480 × 640

Thermal Sensitivity/NETD

<40 mK at 30°C (86°F)

Thermal Sensitivity/NETD

<40 mK at 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2%

Accuracy

±2°C (±3.6°F) or ±2%

Risorse e supporto