Extech 380580
Battery Powered Milliohm Meter
The 380580 is a Battery Powered Milliohm Meter. This milliohm meter features a high accuracy, a high resolution, portable milliohm meter battery operated for field use, four terminal Kelvin measurements, and Over-temperature and over-voltage protection. CE certified. Complete with 8AA batteries, and 2 sets of test leads (4 wire with 4 alligator clips and 4 wire with 2 Kelvin alligator clips).
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
Aggiunto al carrello