Extech 380950

80A Mini AC/DC Clamp Meter

$174.00

The compact Extech 380950 is a mini AC/DC clamp meter. The 380950 has an extra-small diameter jaw designed to reach into very small areas while providing a 1 mA resolution and very low-current sensitivity. This amp clamp performs essential troubleshooting tasks in plant maintenance, electrical, HVAC, and telecom work as well as residential, automotive, fleet maintenance, marine, and motorcycle electrical repair. Complete with test leads, two 1.5V AAA batteries and carrying case.

Specifiche

General
AC Current 4A, 40A, 100A, 400A
AC Current Basic Accuracy ±1.5%
AC Current Max Resolution 0.001A
DC Current 40A, 400A
DC Current Basic Accuracy ±1.0%
DC Current Max Resolution 0.01A
Frequency 10kHz
Frequency Basic Accuracy ±(0.5% of reading + 2 digits)
Frequency Max Resolution 0.01Hz
Jaw Size 0.9" (23mm), conductors up to 4/0 AWG
True RMS Yes
Additional Details
Certifications CE, UL
Dimensions 7 × 1.8 × 1.3" (178 × 45 × 32mm)
Display 4000-count segment LCD
Safety Category CAT III-300V
Warranty 2 years
Weight 8oz (225g)

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Carrello

Aggiunto al carrello