Extech ET16

Receptacle Tester for Type B Electrical Outlets

The ET16 is a rugged and affordable receptacle tester with convenient features like an ergonomic pull bar and legend on both sides. Specifically designed for detecting various wiring faults in electrical outlets, it stands out due to its reliability, ease of use, and its affordability.

• Verify correctly wired receptacles and detect 5 wiring faults including: Open Ground, Open Neutral, Open Hot, Hot/Ground Reverse, and Hot/Neutral Reverse.
• Test for correct wiring of 3-wire receptacles in 110 V AC to 125 V AC, 50/60 Hz circuits.
• Conveniently verify both ‘ground bottom’ and ‘ground top’ style sockets with test code light legend on both sides.
• Ergonomic pull bar design for easy removal

Export Restrictions

Carrello

Aggiunto al carrello