Flir Horizon 9.3

Enterprise-grade NVR

A part of the United VMS 9.3 family, the Horizon NVR delivers best-in-class performance, stability, and unique price positioning for video installations of up to 150 cameras. Horizon is the ideal high-performance video surveillance choice for securing small-to-medium sized businesses with independent or multiple sites.

Feature-rich, highly scalable, and third party-compliant with an open architecture, Horizon offers unsurpassed value for installations, including retail, offices, small to mid-size manufacturing facilities, warehouses, educational institutions, and more. Set-up is exceptionally simple. Users can view cameras and review recordings on dedicated workstations through client stations as well as a powerful Web Client web interface from connected PCs and mobile devices.

Scalable Video Surveillance with Enterprise-Grade Performance
Feature-rich and highly scalable to support a wide range of storage requirements.
Speedy setup and configuration process with no operator training required.
ONVIF Profile S-conformant and designed to support a wide range of third party cameras.

Specifiche

Compliance & Certifications
ONVIF Compliance Profile S
General
Basic Access Control Integrations Yes
Form Factor Workstation (WS) 1U/2U RAID Server
Global Client Yes
Max. User Access 5 WS/10 (Server)
Multi-site System Yes
Number of Channels 24-150
Supports All-in-One Yes
SW Field Upgrade [with valid SSA] Yes
Thermal Integration Yes
Third Party Camera Support Yes
Video & Recording
Storage Up to 48TB Internal raw data

Risorse e supporto

Export Restrictions

Carrello

Aggiunto al carrello