IR Lens, 6° FOV, 76mm (T197407)
A narrow FOV is used in applications where the object that is going to be monitored is remote from the camera or when the camera needs to be far away from the object due to for an example high temperatures. This f=76 mm (6°) IR lens is for science cameras including FLIR A3xx and A3xxsc models.
Aggiunto al carrello