Flir TI SLT Interface

TrafiCam 3 and TrafiOne BPL Interface

The FLIR TI SLT BPL interface connects zone outputs from TrafiCam 3 and TrafiOne sensors to a controller. The TI SLT provides power and communications to the sensors at the same time. It also connects the PC to the connected sensors for system configuration and viewing.

Specifiche

System Overview
Error Output 4 × optical coupled dry contacts N/O via terminal connector on the back
Imax = 50 m A, Umax = 48 V DC
1 interface error LED on the front 4× sensor status LEDs
Maximum Cameras Standard 1 – 8 sensors
Maximum 8 × sensors
Communications
Connector Via 4 × terminal connectors on the back
Output 16 × optical coupled dry contacts N/C via terminal connector on the back
Imax = 50m A, Umax = 48 V DC
Configurable ‘Close on Event’ or ‘Open on Event’ *Detection output status information via 16 output LEDS (green, front)
RJ11 connector 1 RJ45 Ethernet connector
Electrical
Current Consumption ≤130 mA at 24 V DC
Input Voltage 12 – 42 V AC 12 – 48 V DC
Power Consumption ≤130 mA at 24 V DC
Environmental
EMC EMC 2014/30/EU, LVD 2014/35/EU,
RoHS 2011/65/EU
Temperature Range -40°C to 74°C (-40°F to 165°F)
Mechanical
Dimensions (H × W × D) 12.84 × 5.05 × 18.00 cm (5.06 × 1.99 × 7.09 in)
Mount BOX, EURO-rack mountable, DIN-rail clickable
Weight 750 g (1.65 lb)

Risorse e supporto

Articolo

FLIR Innovare e Ispirare: una nuova rivista FLIR

Scopri come

Export Restrictions

Carrello

Aggiunto al carrello