The Extech TP873-5M is a Type-K temperature probe with a mini-connector and banana plug adaptor. The extra-long bead wire extends 5 meters (16 ft), while the probe itself can measure temperatures from -30°C to 300°C (-22°F to 572°F).
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
Aggiunto al carrello