Discontinued

FLIR VIP-3D

Vehicle presence detection board

Product Variations

FLIR VIP3D.x is a video detection board that provides vehicle presence information to the intersection controller. FLIR VIP3D.x integrates vehicle presence detection and traffic data collection in one module and provides a powerful solution for intersection control. As a single slot module, VIP3D.x plugs into all standard cabinet racks. The FLIR VIP3D.x module interfaces directly to the controller via cable connected outputs.

Smart intersection control
VIP boards integrate vehicle presence detection and traffic data collection into one powerful solution for intersection control
Deploy 8 data collection zones in addition to stop bar and advanced vehicle presence detection.
No computer required - just connect to a video monitor for user-friendly setup of zone positioning and detection.

Specifications

System Overview
Detection Zones FLIR VIP-3D.2: Up to 20
FLIR VIP-3D.1: Up to 24
Communications
Double row 22 pins EDGE [NEMA TS2_1992] connector Back
Output 4 outputs (open collector, selectable active low or high) Up to 24 outputs/20 inputs via expansion modules
Push button Front for reset/recall
RJ11 connector Front to the expansion modules
Serial Port Front for setup
Video Input 75Ω 1Vpp, PAL or NTSC
Video Output via BNC connector - front
Electrical
Consumption FLIR VIP-3D.2: 200 mA @ 24 V
FLIR VIP-3D.1: 160 mA @ 24 V
LED For connection to I/O Expansion modules For the communication status / for the outputs status
LED Type Video in LED
Power 10.8v to 26.5 VDC
Environmental
Operating Temperature -34° to +74°C (-29.2° to 165.2°F)
Relative Humidity 0 to 95% relative humidity - non-condensing
Mechanical
Dimensions 4.5 x 1.1 x 7.0 in (114 x 28 x 178 mm)

Resources & Support

Articolo

FLIR Innovare e Ispirare: una nuova rivista FLIR

Scopri come

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.