E98

高级红外热像仪

Flir E98是我们首款具有640×480红外分辨率的手枪式热像仪,让检查人员可以在安全位置测量高压、危险目标,并快速诊断电气和机械故障。可互换的AutoCal镜头,提供对不同距离目标的全面覆盖,而激光测距仪有助于快速精准地自动对焦,获得精确的温度测量值。整合的Flir Inspection Route功能可按照预先规划的测量路线运行,以帮助检查员在检测大型设备或多个目标时保持有条不紊。

提升分辨率,加快检查速度
640 × 480的红外图像分辨率,加上Flir的UltraMax®和MSX®等图像增强技术,确保E96能够生成与同类热像仪相比更具真实感,更容易解读的图像。
可互换、自动校准的镜头(从长焦到广角)让用户能够在安全距离外定位电气热点,查找机械故障,或者检查建筑屋顶的密封性。
Flir E98整合了Flir的路线规划软件*、内置用于添加语音注释的麦克风和报告生成功能,有助于简化您的日常工作。

规格

Highlighted
IR Resolution 640 × 480 pixels
Thermal Sensitivity_NETD FLIR E96 14°: <50 mK at 30°C (86°F)
FLIR E96 24°: <40 mK at 30°C (86°F)
FLIR E96 42°: <30 mK at 30°C (86°F)
FLIR E96 24° + 14°: <40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
FLIR E96 24° + 42°: <30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
FLIR E96 24°, 14° + 42°: <30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
FLIR E96 42° + 14°: <30 mK, 42° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
Accuracy ±2°C (±3.6°F) or ±2% of the reading
Digital Camera 5 MP, with built-in LED photo/video lamp
Display 4", 640 × 480 pixel touchscreen LCD with auto-rotation
成像与光学
Color palettes Iron, Rainbow, Rainbow HC, White hot, Black hot, Arctic, Lava
Detector Type and Pitch Uncooled microbolometer, 12 µm
Digital Camera 5 MP, with built-in LED photo/video lamp
Digital Zoom 1-8× continuous
f number FLIR E96 14°: 1.5
FLIR E96 24°: 1.3
FLIR E96 42°: 1.1
FLIR E96 24° + 14°: 1.3, 24°
1.5, 14°
FLIR E96 24° + 42°: 1.1, 42°
1.3, 24°
FLIR E96 24°, 14° + 42°: 1.1, 42°
1.3, 24°
1.5, 14°
FLIR E96 42° + 14°: 1.1, 42°
1.5, 14°
Focus Continuous LDM, One-shot LDM, One-shot contrast, Manual
Image Frequency 30 Hz
IR Resolution 640 × 480 pixels
Lens Identification Automatic
Minimum Focus Distance 0.15 m, 42°
0.15 m, 24°
1.0 m, 14°
Non_radiometric IR video streaming H.264 or MPEG-4 over Wi-Fi MJPEG over UVC or Wi-Fi
Picture_in_Picture Resizable and movable
Radiometric IR video recording Real-time radiometric recording (.csq)
Radiometric IR video streaming Yes, over UVC
Spectral Range 7.5-14 µm
Thermal Sensitivity_NETD FLIR E96 14°: <50 mK at 30°C (86°F)
FLIR E96 24°: <40 mK at 30°C (86°F)
FLIR E96 42°: <30 mK at 30°C (86°F)
FLIR E96 24° + 14°: <40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
FLIR E96 24° + 42°: <30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
FLIR E96 24°, 14° + 42°: <30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
FLIR E96 42° + 14°: <30 mK, 42° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
UltraMax Yes
Viewfinder No
测量与分析
Accuracy ±2°C (±3.6°F) or ±2% of the reading
Measurement Presets No measurement, center spot, hot spot, cold spot, User Preset 1, User Preset 2
Object Temperature Range -20 to 120°C (-4 to 248°F); 0 to 650°C (32 to 1202°F); 300 to 1500°C (572 to 2732°F)
Spot Meter 3 ea. in live mode
用户界面
Display 4", 640 × 480 pixel touchscreen LCD with auto-rotation
Text Predefined list or touchscreen keyboard
Voice 60 sec. recording added to still images or video via built-in mic (has speaker) or via Bluetooth®
电源
Battery operating time >2.5 hours at 25°C (68°F) and typical use
Battery Type Rechargeable Li-ion battery
环境与认证
Operating Temperature Range -15 to 50°C (5 to 122°F)
Safety EN/UL/CSA/PSE 60950-1
Storage Temperature Range -40 to 70°C (-40 to 158°F)
常规
FLIR Inspection Route Enabled in camera
Laser Pointer Yes
Packaging Infrared camera with lens, small viewfinder eyecup, 2 batteries, battery charger, hard transport case, lanyards, front lens cap, power supplies, printed documentation, SD card (8 GB), cables (USB 2.0 A to USB Type-C, USB Type-C to HDMI, USB Type-C to USB Type-C), License card: FLIR Thermal Studio Starter

附件

资源和支持

Selection Guide

FLIR Exx-Series 数据表

Flyer

E98 数据表