Outdoor Environmental Housing (CF-E-63)
Outdoor environmental housing.
• Specs when equipped with Heater & Fan:
• Power: 24 VAC @20 W.
• Housing: Top: ABS & PC, Bottom: Aluminum, Sunshield: Aluminum.
• Compliance: IK10 / IP68.
• Suitable camera size: 108 (W) x 75 (H) x 300 (L) mm.
• Dimensions including sunshield: 161 (W) x 141 (H) x 360 (L) mm.
• Temperature range: -20 to +50 °C (-4 to +122 °F).
• Color: White.
• Shipping box size: 58 x 38 x 48 cm.
• Shipping box weight: 17.3 kg.
Added to cart