Outdoor Enclosure and Wall Mount Bracket (CF-ENCL-63E-O)
Outdoor high-temperature, vandal-proof enclosure and wall mount bracket.
• Quick specs: CF-ENCL-63E-O model equipped with heater & IR LEDs.
• Power: 24 VAC @18-23W.
• Compliance: IK10 / IP66.
• Enclosure dimensions: 174 (W) x145 (H) x422 (L) mm.
• Color: FLIR White.
• Shipping box size: 73 x27x27 cm.
• Shipping box weight: 5.1 kg.
• Temperature range: -20 to +50 °c / -4 to +140 °F.
Added to cart