CX-DRP-G32-B_Ceiling Mount Kit
Ceiling mount kit, including base and 20 cm drop-down pipe (1.5" PF inner thread).
Can be used with CX-PIPE-G325 50 cm extension pipe.
Dimensions: 165 x 257.5 mm.
Weight: 0.94 kg.
Color: White.
Shipping box size: 21 x 10 x 21 cm.
Shipping box weight: 1.02 kg.
Added to cart