Discontinued

Extech DCP60-220

Telescoping AC Current Detector

The Extech DCP60 is a highly efficient Telescoping AC Current Detector. It incorporates upgraded SMPS circuitry with small form factor, benefits from an automatic cross-over for CC and CV, has three voltage/current presets, and can be remote controlled. The DCP60 is perfect for solving a variety of loading conditions and applications. DC power supplies are used to simulate, power, and test circuits, instruments, solenoids, relays, and motors. The variable DC voltages and currents (0 V to 60 V and 0 A to 30 A) conveniently permit the user to match the supply's output to a specific application. For example, if an integrated circuit requires 5 volts or 9 volts power, the supply can be configured to output the necessary signal with high precision. Complete with power cords.

Specifications

General
Line Current Regulation 50mA
Line Voltage Regulation 20mV
Load Current Regulation 100mA
Load Voltage Regulation 50mV
Output Current 1 to 10A
Output Current Basic Accuracy ±(0.2% of reading + 3 digits)
Output Voltage 1 to 60V
Output Voltage Basic Accuracy ±(0.2% of reading + 3 digits)
Ripple and Noise ≤5m Vrms, ≤100m Vp-p
Additional Details
Certifications CE
Dimensions 7.9 × 3.5 × 8.5" (200 × 90 × 215mm)
Warranty 2 years
Weight 5.7lbs (2.6kgs)

Export Restrictions