Discontinued

Extech EA25

EasyView™ Hygro-Thermometer and Datalogger

The Extech EA25 Hygro-Thermometer and Datalogger datalogs up to 15,000 records for PC download. Display any two parameters like temperature, humidity, dew point, or wet bulb simultaneously. The min/max function stores and recalls the highest and lowest readings, while also displaying the elapsed time to the minimum and maximum readings. The EA25 comes with a programmable auto power off, switchable °C/°F temperature units, and a data hold function that freezes readings on display. Complete with built-in stand, protective holster, probe with 1 m (39 in) coiled cable, software and optically isolated RS-232 cable, and 6 AAA batteries.

Specifications

General
Relative Humidity 10% to 95%
Relative Humidity Basic Accuracy ±3% (30% to 95%), ±5% (10% to 30%)
Relative Humidity Max Resolution 0.1%
Temperature (Air) -4 to 140 °F (-20 to 60 °C)
Temperature (Air) Basic Accuracy ±1.8 °F ( ±1 °C)
Temperature (Air) Max Resolution 0.1 °C/°F
Additional Details
Certifications CE
Dimensions 5.9 × 2.8 × 1.4" (150 × 72 × 35mm)
Power 6 × AAA (1.5V) batteries
Warranty 2 years
Weight 8.3oz. (235g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech EA25 Software

You must be logged in to download file.

Datasheet

Extech EA20 EA25 Datasheet

User Manual

Extech EA25 User Manual

Export Restrictions