Discontinued

Extech MG325

CAT IV Insulation Tester/True RMS MultiMeter

The Extech MG325 combines a 200GΩ/1000 V high range insulation tester with a full-featured true RMS multimeter in a single, compact instrument. CAT IV safety rating ensures the highest level of protection.

Specifications

General
AC Voltage 600V
AC Voltage Basic Accuracy ±(1.5% of reading + 5 digits)
AC Voltage Max Resolution 0.01V
Capacitance 500 µF
Capacitance Max Resolution 0.1nF
Continuity Yes
DC Voltage 600V
DC Voltage Basic Accuracy ±(2% of reading + 3 digits)
DC Voltage Max Resolution 0.01V
Frequency 1kHz
Frequency Basic Accuracy ±(0.1% of reading + 3 digits)
Frequency Max Resolution 0.1Hz
Insulation Resistance 50MΩ, 100MΩ, 200MΩ,500MΩ, 2000MΩ, 1GΩ, 10GΩ, 20GΩ, 50GΩ, 100GΩ, 200GΩ
Insulation Resistance Basic Accuracy ±(3% of reading + 3 digits)
Insulation Resistance Max Resolution 0.001MΩ
Insulation Test Voltage 50V, 100V, 250V, 500V, 1000V
Insulation Test Voltage Basic Accuracy 0 to 20%
Leakage Current 2000µA
Leakage Current Basic Accuracy ±(10% of reading + 3 digits)
Leakage Current Max Resolution 10µA
Low Resistance 100Ω
Low Resistance Basic Accuracy ±(1.5% of reading + 5 digits)
Low Resistance Max Resolution 0.01Ω
Resistance 10MΩ
Resistance Max Resolution 0.01kΩ
True RMS Yes
Additional Details
Certifications CE, NIST
Dimensions 8.9 × 4.1 × 2.3" (225 × 103 × 59mm)
Power 6 × AA (1.5V) batteries
Safety Category CATIV - 600V
Warranty 2 years
Weight 1.5lbs (0.7kg)

Resources & Support

User Manual

Extech MG325 User Manual

Certification

Extech MG325 Declaration of Conformity

Datasheet

Extech MG325 Datasheet

Export Restrictions

Cart

Added to cart