Discontinued

Extech PQ3470-12

1200A Datalogging Power Analyzer Kit

The Extech PQ3470-12 is a 3-phase graphical power and harmonics analyzer/datalogger capable of logging up to 30,000 sets of measurements on a removable SD memory card. The meter features a 3-phase voltage or current unbalanced ratio (VUR, AUR) and unbalanced factor, a wide sampling rate range (2 seconds to 2 hours), and a built in clock and calendar. It is capable of capturing transient events such as dip, swell, and outage with programmable threshold (%). Complete with 4 voltage leads with alligator clips, 8 AA batteries, SD card, 100 V - 240 V AC adaptor, three 1200 A current probes, and a case.

Specifications

General
AC Current 1200A
AC Current Basic Accuracy ±(0.5% of reading)
AC Voltage 600.0V
AC Voltage Basic Accuracy ±(0.5% of reading)
Active Power 9.999MW
Active Power Basic Accuracy ±(1.0% of reading)
Active Power Energy 0.0kWh to 9.999MWH
Active Power Energy Basic Accuracy ±(2.0% of reading)
Apparent Power 9.999MVA
Apparent Power Basic Accuracy ±(1.0% of reading)
Apparent Power Energy 0.0KVAh to 9.999MVAH
Apparent Power Energy Basic Accuracy ±(2.0% of reading)
Crest Factor 1.00 to 99.99
Crest Factor Basic Accuracy ±(5%)
Frequency 45Hz to 65Hz
Frequency Basic Accuracy ±0.1Hz
Harmonics 1 to 50th
Harmonics Basic Accuracy ±2% (1 to 20); ±4% (21 to 31)
Input Range 200mV, 300mV, 500mV, 1V, 2V, 3V (user-selectable)
Input Range Basic Accuracy ±(0.5% of reading)
Memory 30,000 readings (2GB SD memory Card)
Peak AC Current Basic Accuracy ±(5%)
Peak AC Voltage Basic Accuracy ±(5%)
Phase -180 ° to +180°
Phase Basic Accuracy ±1°
Power Factor 0.00 to 1.00
Power Factor Basic Accuracy ±0.04
Reactive Power 9.999MVAR
Reactive Power Basic Accuracy ±(1.0% of reading)
Reactive Power Energy 0.0kVARh to 9.999MVARH
Reactive Power Energy Basic Accuracy ±(1.0% of reading)
True RMS Yes
Additional Details
Certifications CE, UL
Dimensions 8.86 × 4.92 × 2.52" (225 × 125 × 64mm)
Power 8 × AA (1.5V) batteries
Safety Category CATIII - 600V
Warranty 2 years
Weight 2.2lbs (1010g)

Export Restrictions